NXP Semiconductors


Select site:

English

HEF4053B

Selection guide

Datasheet

(Product Specification)
v.8, 24-Feb-10, 21 pages, 192 kB

Download all documentation

Triple single-pole double-throw analog switch

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The HEF4053B is a triple single-pole double-throw (SPDT) analog switch, suitable for use as an analog or digital multiplexer/demultiplexer. Each switch has a digital select input (Sn), two independent inputs/outputs (nY0 and nY1) and a common input/output (nZ). All three switches share an enable input (E). A HIGH on E causes all switches into the high-impedance OFF-state, independent of Sn.

VDD and VSS are the supply voltage connections for the digital control inputs (Sn and E). The VDD to VSS range is 3 V to 15 V. The analog inputs/outputs (nY0, nY1 and nZ) can swing between VDD as a positive limit and VEE as a negative limit. VDD - VEE may not exceed 15 V. Unused inputs must be connected to VDD, VSS, or another input. For operation as a digital multiplexer/demultiplexer, VEE is connected to VSS (typically ground). VEE and VSS are the supply voltage connections for the switches.

The HEF4053B is suitable for use over both the industrial (-40 ℃ to +85 ℃) and automotive (-40 ℃ to +125 ℃) temperature ranges.

Features

  • Fully static operation
  • V, 10 V, and 15 V parametric ratings
  • Standardized symmetrical output characteristics
  • Operates across the automotive temperature range -40 ℃ to +125 ℃
  • Complies with JEDEC standard JESD 13-B

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
HEF4053BPHEF4053BP,6529332 826 60652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
HEF4053BTHEF4053BT,6529333 729 60652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking
HEF4053BTHEF4053BT,6539333 729 60653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking
HEF4053BTTHEF4053BTT,1129352 635 12112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
HEF4053BTTHEF4053BTT,1189352 635 12118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
HEF4053BPHEF4053BP,652HEF4053BP
Always Pb-free 2,993,34E+08NA
HEF4053BTHEF4053BT,652HEF4053BT
week 12, 2005 2,993,34E+081
HEF4053BTHEF4053BT,653HEF4053BT
week 12, 2005 2,993,34E+081
HEF4053BTTHEF4053BTT,112HEF4053BTT
week 10, 2005 2,993,34E+081
HEF4053BTTHEF4053BTT,118HEF4053BTT
week 10, 2005 2,993,34E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4053BP9332 826 60652  HEF4053BP,652  0.2300EUFARNELL918 3/14/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION3,824 3/13/2010Buy online 
    NAFUTURE ELECTRONICS1,700 3/13/2010Buy online 
    NAAVNET ELECTRONICS MARKETING800 3/12/2010Buy online 
    ASIAWPI2502503/14/2010Buy online 
HEF4053BT9333 729 60652  HEF4053BT,652  0.2100NAARROW ELECTRONICS653 3/12/2010Buy onlinenot available
    NADIGI-KEY CORPORATION2,695 3/13/2010Buy online 
    NAFUTURE ELECTRONICS18,251 3/13/2010Buy online 
    JAPANCHIP ONE STOPyes 03/15/2010Buy online 
HEF4053BT9333 729 60653  HEF4053BT,653  0.2100NAARROW ELECTRONICS653 3/12/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION13,577 3/13/2010Buy online 
    NAFUTURE ELECTRONICS49,680 3/13/2010Buy online 
    NAAVNET ELECTRONICS MARKETING2,500 3/12/2010Buy online 
    ASIAWPI25,000250003/14/2010Buy online 
HEF4053BTT9352 635 12112  HEF4053BTT,112  0.1700NAARROW ELECTRONICS118 3/12/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/15/2010Buy online 
HEF4053BTT9352 635 12118  HEF4053BTT,118  0.1700NAARROW ELECTRONICS118 3/12/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/15/2010Buy online 

Applications

  • Industrial and automotive
  • Analog multiplexing and demultiplexing
  • Digital multiplexing and demultiplexing
  • Signal gating

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching Levels
HEF4053BPSOT38-4
(DIP16)
Triple 2-Channel Analog Multiplexer/Demultiplexer5@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS
HEF4053BTSOT109-1
(SO16)
Triple 2-Channel Analog Multiplexer/Demultiplexer5@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS
HEF4053BTTSOT403-1
(TSSOP16)
Triple 2-Channel Analog Multiplexer/Demultiplexer5@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS


Similar products
HEF4053B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.