The HEF4059B is a divide-by-n counter which can be programmed to divide an input frequency by any number n from 3 to 15 999. The output signal is a one clock-cycle wide pulse and occurs at a rate equal to the input frequency divided by n. The single output (O) has TTL drive capability. The down counter is preset by means of 16 jam inputs (J1 to J16); continued on next page.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| HEF4059BP | HEF4059BP,652 | 9335 079 30652 | Volume production | SOT101-1
(DIP24) | Bulk Pack, CECC | Standard Marking | |
| HEF4059BT | HEF4059BT,652 | 9336 455 10652 | Volume production | SOT137 | Bulk Pack, CECC | Standard Marking | |
| HEF4059BT | HEF4059BT,653 | 9336 455 10653 | Volume production | SOT137 | Reel Pack, SMD, 13", CECC | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| HEF4059BP | HEF4059BP,652 | HEF4059BP |
| Always Pb-free | 2,99 | 3,34E+08 | NA | |
| HEF4059BT | HEF4059BT,652 | HEF4059BT |
| week 13, 2005 | 2,99 | 3,34E+08 | 1 | |
| HEF4059BT | HEF4059BT,653 | HEF4059BT |
| week 13, 2005 | 2,99 | 3,34E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| HEF4059BP | 9335 079 30652 | HEF4059BP,652 | 2.2600 | NA | MOUSER ELECTRONICS | 340 | 11/21/2009 | Buy online | not available | |
| EU | FARNELL | 380 | 11/23/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 340 | 11/21/2009 | Buy online | ||||||
| HEF4059BT | 9336 455 10652 | HEF4059BT,652 | 2.2600 | NA | MOUSER ELECTRONICS | 795 | 11/21/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 846 | 11/21/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 795 | 11/21/2009 | Buy online | ||||||
| HEF4059BT | 9336 455 10653 | HEF4059BT,653 | 2.2600 | not available |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|---|
| HEF4059BP | SOT101-1
(DIP24) | Programmable Divide-By-N Counter | 20 @ 15 V | 40@15V | 4.5-15.5 V | 24 | Low Power or Automotive Applications | CMOS | -7/+20 mA @ 15 V |
| HEF4059BT | SOT137
| Programmable Divide-By-N Counter | 20 @ 15 V | 40@15V | 4.5-15.5 V | 24 | Low Power or Automotive Applications | CMOS | -7/+20 mA @ 15 V |
Similar products
HEF4059B
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.