NXP Semiconductors


Select site:

English

HEF4067B MSI

Selection guide

Datasheet

HEF4067B MSI
(Product Specification)
01-Jan-95, 9 pages, 107 kB

Download all documentation

HEF4067B MSI - 16-channel analogue multiplexer/demultiplexer

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The HEF4067B is a 16-channel analogue multiplexer/demultiplexer with four address inputs (A0 to A3 ), an active LOW enable input (E), sixteen independent inputs/outputs (Y0 to Y15 ) and a common input/output (Z). The device contains sixteen bidirectional analogue switches, each with one side connected to an independent input/output (Y0 to Y15 ) and the other side connected to the common input/output (Z).

With E LOW, one of the sixteen switches is selected (low impedance ON-state) by A0 to A3 . All unselected switches are in the high impedance OFF-state. With E HIGH all switches are in the high impedance OFF-state, independent of A0 to A3 .

The analogue inputs/outputs (Y0 to Y15 and Z) can swing between VDD as a positive limit and VSS as a negative limit. VDD to VSS may not exceed 15 V.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
HEF4067BPHEF4067BP,6529333 242 50652Volume productionSOT101-1
(DIP24)
Bulk Pack, CECCStandard Marking
HEF4067BTHEF4067BT,6529333 729 80652Volume productionSOT137Bulk Pack, CECCStandard Marking
HEF4067BTHEF4067BT,6539333 729 80653Volume productionSOT137Reel Pack, SMD, 13", CECCStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
HEF4067BPHEF4067BP,652HEF4067BP
Always Pb-free 2,993,34E+08NA
HEF4067BTHEF4067BT,652HEF4067BT
week 13, 2005 2,993,34E+081
HEF4067BTHEF4067BT,653HEF4067BT
week 13, 2005 2,993,34E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4067BP9333 242 50652  HEF4067BP,652  1.2600NAMOUSER ELECTRONICS214 11/20/2009Buy onlineOrder samples
    NANEWARK199 11/20/2009Buy online 
    NADIGI-KEY CORPORATION144 11/20/2009Buy online 
    NAMOUSER ELECTRONICS214 11/20/2009Buy online 
    NAFUTURE ELECTRONICS100 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING240 11/19/2009Buy online 
    NAARROW ELECTRONICS525 11/19/2009Buy online 
HEF4067BT9333 729 80652  HEF4067BT,652  1.2000NADIGI-KEY CORPORATION942 11/20/2009Buy onlinenot available
HEF4067BT9333 729 80653  HEF4067BT,653  1.2000NAMOUSER ELECTRONICS1,957 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS1,957 11/20/2009Buy online 

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching Levels
HEF4067BPSOT101-1
(DIP24)
16-Channel Analog Multiplexer/Demultiplexer5@15V4.5-15.5 V24Low Power or Automotive ApplicationsCMOS
HEF4067BTSOT137
16-Channel Analog Multiplexer/Demultiplexer5@15V4.5-15.5 V24Low Power or Automotive ApplicationsCMOS


Similar products
HEF4067B MSI links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.