The HEF4077B provides the exclusive-NOR function. The outputs are fully buffered for best performance.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| HEF4077BP | HEF4077BP,652 | 9333 342 60652 | Volume production | SOT27-1
(DIP14) | Bulk Pack, CECC | Standard Marking | |
| HEF4077BT | HEF4077BT,652 | 9333 730 70652 | Volume production | SOT108 | Bulk Pack, CECC | Standard Marking | |
| HEF4077BT | HEF4077BT,653 | 9333 730 70653 | Volume production | SOT108 | Reel Pack, SMD, 13", CECC | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| HEF4077BP | HEF4077BP,652 | HEF4077BP |
| Always Pb-free | 2,99 | 3,34E+08 | NA | |
| HEF4077BT | HEF4077BT,652 | HEF4077BT |
| week 5, 2004 | 2,99 | 3,34E+08 | 1 | |
| HEF4077BT | HEF4077BT,653 | HEF4077BT |
| week 5, 2004 | 2,99 | 3,34E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| HEF4077BP | 9333 342 60652 | HEF4077BP,652 | 0.1800 | NA | MOUSER ELECTRONICS | 2,961 | 11/20/2009 | Buy online | Order samples | |
| NA | NEWARK | 113 | 11/20/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 7,327 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,961 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 6,000 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 3,015 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 250 | 25 | 11/19/2009 | Buy online | |||||
| HEF4077BT | 9333 730 70652 | HEF4077BT,652 | 0.1600 | NA | MOUSER ELECTRONICS | 186 | 11/20/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 4,488 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 186 | 11/20/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 247 | 11/19/2009 | Buy online | ||||||
| HEF4077BT | 9333 730 70653 | HEF4077BT,653 | 0.1600 | NA | MOUSER ELECTRONICS | 2,480 | 11/20/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 2,480 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 12,500 | 11/19/2009 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| HEF4077BP | SOT27-1
(DIP14) | Quad EXCLUSIVE-NOR Gate | 30@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
| HEF4077BT | SOT108
| Quad EXCLUSIVE-NOR Gate | 30@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
Similar products
HEF4077B gates
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.