NXP Semiconductors


Select site:

English

Datasheet

HEF4081B
(Product Specification)
26-May-08, 11 pages, 72 kB

Download all documentation

General description

The HEF4081B is a quad 2-input AND gate. The outputs are fully buffered for highest noise immunity and pattern insensitivity to output impedance variations.

It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input. The HEF4081B is suitable for use over both the industrial (-40 Cel to +85 Cel) and automotive (-40 Cel to +125 Cel) temperature ranges.

Features

  • Fully static operation
  • 5 V, 10 V, and 15 V parametric ratings
  • Standardized symmetrical output characteristics
  • Inputs and outputs are protected against electrostatic effects
  • Operates across the automotive temperature range from -40 Cel to +125 Cel
  • Complies with JEDEC standard JESD 13-B
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
HEF4081BPHEF4081BPN9332 826 80652Volume productionSOT27-1
(DIP14)
Bulk Pack, CECCStandard MarkingHEF4081BP
Always Pb-free
HEF4081BTHEF4081BTD9333 730 90652Volume productionSOT108-1
(SO14)
Bulk Pack, CECCStandard MarkingHEF4081BT
week 32, 2004
HEF4081BTHEF4081BTD-T9333 730 90653Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13", CECCStandard MarkingHEF4081BT
week 32, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
HEF4081BP9332 826  80652  0.1800ASIAWPI10,00009/06/2008 Buy online Order samples
   NAARROW ELECTRONICS7979/5/2008 Buy online  
   NADIGI-KEY CORPORATION8,7739/6/2008 Buy online  
   NAFUTURE ELECTRONICS3,9759/5/2008 Buy online  
   NAMOUSER ELECTRONICS2,9539/5/2008 Buy online  
HEF4081BT9333 730  90652  0.1600NAARROW ELECTRONICS3,6489/5/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING3,1749/5/2008 Buy online  
   NADIGI-KEY CORPORATION2,7169/6/2008 Buy online  
HEF4081BT9333 730  90653  0.1600ASIAWPI25,00009/06/2008 Buy online Order samples
   NAARROW ELECTRONICS5,0009/5/2008 Buy online  
   NAFUTURE ELECTRONICS7,5009/5/2008 Buy online  
   NAMOUSER ELECTRONICS1,5239/5/2008 Buy online  

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4081BPSOT27-1
(DIP14)
Quad 2-Input AND Gate 20@15V 4.5-15.5 V 14 Low Power or Automotive Applications CMOS +/- 2.4 mA @ 15 V
HEF4081BTSOT108-1
(SO14)
Quad 2-Input AND Gate 20@15V 4.5-15.5 V 14 Low Power or Automotive Applications CMOS +/- 2.4 mA @ 15 V

Similar products

HEF4081B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.