The HEF4104B is a quad low voltage-to-high voltage translator with 3-state outputs. It provides the capability of interfacing low voltage circuits to high voltage circuits. For example low voltage Local Oxidation Complementary MOS (LOCMOS) and TTL to high voltage LOCMOS. It has four data inputs (A0 to A3), an active HIGH output enable input (OE), four data outputs (B0 to B3) and their complements (B0 to B3).
With OE = HIGH, the outputs B0 to B3 and B0 to B3 are in the low impedance ON-state, either HIGH or LOW as determined by the inputs A0 to A3. With OE = LOW, the outputs B0 to B3 and B0 to B3 are in the high-impedance OFF-state.
It uses a common negative supply (VSS) and separate positive supplies for the inputs (VDD(A)) and the outputs (VDD(B)). VDD(A) must always be less than or equal to VDD(B), even during power turn-on and turn-off. For the permissible operating range of VDD(A) and VDD(B) see Figure 4.
Each input protection circuit is terminated between VDD(B) and VSS. This allows the input signals to be driven from any potential between VDD(B) and VSS, without regard to current limiting. When driving from potentials greater than VDD(B) or less than VSS, the current at each input must be limited to 10 mA.
It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input. It is also suitable for use over the full industrial (-40 Cel to +85 Cel) temperature range.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| HEF4104BP | HEF4104BP,652 | 9332 967 40652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | |
| HEF4104BT | HEF4104BT,652 | 9333 731 40652 | Volume production | SOT109 | Bulk Pack, CECC | Standard Marking | |
| HEF4104BT | HEF4104BT,653 | 9333 731 40653 | Volume production | SOT109 | Reel Pack, SMD, 13", CECC | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| HEF4104BP | HEF4104BP,652 | HEF4104BP |
| Always Pb-free | 2,99 | 3,34E+08 | NA | |
| HEF4104BT | HEF4104BT,652 | HEF4104BT |
| week 30, 2004 | 2,99 | 3,34E+08 | 1 | |
| HEF4104BT | HEF4104BT,653 | HEF4104BT |
| week 30, 2004 | 2,99 | 3,34E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| HEF4104BP | 9332 967 40652 | HEF4104BP,652 | 0.6300 | NA | DIGI-KEY CORPORATION | 926 | 11/6/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 959 | 11/6/2009 | Buy online | ||||||
| HEF4104BT | 9333 731 40652 | HEF4104BT,652 | 0.6300 | NA | DIGI-KEY CORPORATION | 1,099 | 11/6/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 1,256 | 11/6/2009 | Buy online | ||||||
| HEF4104BT | 9333 731 40653 | HEF4104BT,653 | 0.6300 | NA | ARROW ELECTRONICS | 2,500 | 11/6/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 401 | 11/6/2009 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| HEF4104BP | SOT38-4
(DIP16) | Quad Low-to-High Voltage Translator with 3-State Outputs | 70@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
| HEF4104BT | SOT109
| Quad Low-to-High Voltage Translator with 3-State Outputs | 70@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
Similar products
HEF4104B
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.