The HEF4104B quadruple low voltage to high voltage translator with 3-state outputs provides the capability of interfacing low voltage circuits to high voltage circuits such as low voltage LOCMOS and TTL to high voltage LOCMOS. It has four data inputs (I0 to I3 )an active HIGH output enable input (EO), four data outputs (O0 to O3 ) and their complements (O0 to O3 ).
With EO HIGH, O0 to O3 and O0 to O3 are in the low impedance ON-state, either HIGH or LOW as determined by I0 to I3 ; with EO LOWO0 to O3 and O0 to O3 are in the high impedance OFF-state.
The device uses a common negative supply (VSS) and separate positive supplies for inputs (VDDI ) and outputs (VDD0 ). VDDI must always be less than or equal to VDDO even during power turn-on and turn-off. For the permissible operating range of VDDI and VDDO.
Each input protection circuit is terminated between VDDO and VSS . This allows the input signals to be driven from any potential between VDDO and VSS, without regard to current limiting. When driving from potentials greater than VDDO or less than VSSthe current at each input must be limited to 10 mA.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| HEF4104BP | HEF4104BPN | 9332 967 40652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | HEF4104BP
| Always Pb-free |
| HEF4104BT | HEF4104BTD | 9333 731 40652 | Volume production | SOT109-1
(SO16) | Bulk Pack, CECC | Standard Marking | HEF4104BT
| week 30, 2004 |
| HEF4104BT | HEF4104BTD-T | 9333 731 40653 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13", CECC | Standard Marking | HEF4104BT
| week 30, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| HEF4104BP | 9332 967 40652 | 0.6300 | Order samples | |||||
| HEF4104BT | 9333 731 40652 | 0.6300 | not available | |||||
| HEF4104BT | 9333 731 40653 | 0.6300 | Order samples |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| HEF4104BP | SOT38-4
(DIP16) | Quad Low-to-High Voltage Translator with 3-State Outputs | 70@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
| HEF4104BT | SOT109-1
(SO16) | Quad Low-to-High Voltage Translator with 3-State Outputs | 70@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
HEF4104B MSI links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.