NXP Semiconductors


Select site:

English

HEF4515B MSI

Selection guide

Datasheet

HEF4515B MSI
(Product Specification)
01-Jan-95, 6 pages, 73 kB

Download all documentation

HEF4515B MSI - 1-of-16 decoder/demultiplexer with input latches

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The HEF4515B is a 1-of-16 decoder/demultiplexer, having four binary weighted address inputs (A0 to A3 ), a latch enable input (EL), and an active LOW enable input (E). The 16 outputs (O0 to O15 ) are mutually exclusive active LOW. When EL is HIGH, the selected output is determined by the data on An . When EL goes LOW, the last data present at An are stored in the latches and the outputs remain stable. When E is LOW, the selected output, determined by the contents of the latch, is LOW. At E HIGH, all outputs are HIGH. The enable input (E) does not affect the state of the latch. When the HEF4515B is used as a demultiplexer, E is the data input and A0 to A3 are the address inputs.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
HEF4515BPHEF4515BP,6529332 825 50652Volume productionSOT101-1
(DIP24)
Bulk Pack, CECCStandard Marking
HEF4515BTHEF4515BT,6529333 732 10652Volume productionSOT137Bulk Pack, CECCStandard Marking
HEF4515BTHEF4515BT,6539333 732 10653Volume productionSOT137Reel Pack, SMD, 13", CECCStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
HEF4515BPHEF4515BP,652HEF4515BP
Always Pb-free 2,993,34E+08NA
HEF4515BTHEF4515BT,652HEF4515BT
week 13, 2005 2,993,34E+081
HEF4515BTHEF4515BT,653HEF4515BT
week 13, 2005 2,993,34E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4515BP9332 825 50652  HEF4515BP,652  0.8900NADIGI-KEY CORPORATION42 11/21/2009Buy onlineOrder samples
HEF4515BT9333 732 10652  HEF4515BT,652  0.8900NAMOUSER ELECTRONICS996 11/21/2009Buy onlinenot available
    NAMOUSER ELECTRONICS996 11/21/2009Buy online 
HEF4515BT9333 732 10653  HEF4515BT,653  0.8900      not available

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4515BPSOT101-1
(DIP24)
1-of-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting65@15V4.5-15.5 V24Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V
HEF4515BTSOT137
1-of-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting65@15V4.5-15.5 V24Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V


Similar products
HEF4515B MSI links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.