The HEF4516B is an edge-triggered synchronous up/down 4-bit binary counter with a clock input (CP), an up/down count control input (UP/DN), an active LOW count enable input (CE), an asynchronous active HIGH parallel load input (PL), four parallel inputs (P0 to P3, )four parallel outputs (O0 to O3 ), an active LOW terminal count output (TC), and an overriding asynchronous master reset input (MR).
Information on P0 to P3 is loaded into the counter while PL is HIGH, independent of all other input conditions except MR which must be LOW. When PL and CE are LOW, the counter changes on the LOW to HIGH transition of CP. Input UP/DN determines the direction of the count, HIGH for counting up, LOW for counting down. When counting up, TC is LOW when O0 and O3 are HIGH and CE is LOW. When counting down, TC is LOW when O0 to O3 and CE are LOW. A HIGH on MR resets the counter (O0 to O3 = LOW) independent of all other input conditions.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| HEF4516BP | HEF4516BPN | 9333 243 20652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | HEF4516BP
| Always Pb-free |
| HEF4516BT | HEF4516BTD | 9333 732 20652 | Volume production | SOT109-1
(SO16) | Bulk Pack, CECC | Standard Marking | HEF4516BT
| week 5, 2005 |
| HEF4516BT | HEF4516BTD-T | 9333 732 20653 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13", CECC | Standard Marking | HEF4516BT
| week 5, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| HEF4516BP | 9333 243 20652 | 0.4700 | Order samples | |||||
| HEF4516BT | 9333 732 20652 | 0.4200 | NA | DIGI-KEY CORPORATION | 800 | 8/28/2008 | Buy online | not available |
| HEF4516BT | 9333 732 20653 | 0.4200 | NA | MOUSER ELECTRONICS | 1,196 | 8/28/2008 | Buy online | Order samples |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|---|
| HEF4516BP | SOT38-4
(DIP16) | Binary Up/Down Counter | 18 @ 15 V | 45@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
| HEF4516BT | SOT109-1
(SO16) | Binary Up/Down Counter | 18 @ 15 V | 45@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
HEF4516B MSI links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.