NXP Semiconductors


Select site:

English

HEF4528B.pdf

Selection guide

Datasheet

(Product Specification)
v.6, 03-Dec-09, 16 pages, 394 kB

Download all documentation

Dual monostable multivibrator

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The HEF4528B is a dual retriggerable-resettable monostable multivibrator. Each multivibrator has an active LOW input (nA), and active HIGH input (nB), an active LOW clear direct input (nCD), an output (nQ) and its complement (nQ), and two external timing component connecting pins (nCEXT, always connected to ground, and nREXT/CEXT).

An external timing capacitor (CEXT) must be connected between nCEXT and nREXT/CEXT and an external resistor (REXT) must be connected between nREXT/CEXT and VDD. The output pulse duration is determined by the external timing components CEXT and REXT. A HIGH-to-LOW transition on nA when nB is LOW or a LOW-to-HIGH transition on nB when nA is HIGH produces a positive pulse (LOW-HIGH-LOW) on nQ and a negative pulse (HIGH-LOW-HIGH) on nQ if the nCD is HIGH. A LOW on nCD forces nQ LOW, nQ HIGH and inhibits any further pulses until nCD is HIGH.

It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input. It is also suitable for use over the full industrial (-40 C to +85 C) temperature range.

Features

  • Fully static operation
  • 5 V, 10 V, and 15 V parametric ratings
  • Standardized symmetrical output characteristics
  • Operates across the full industrial temperature range -40 C to +85 C
  • Complies with JEDEC standard JESD 13-B

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
HEC4528BTHEC4528BT,1129352 261 10112Volume productionSOT109-1
(SO16)
TubeStandard Marking
HEC4528BTHEC4528BT,1189352 261 10118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking
HEF4528BPHEF4528BP,6529333 243 30652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
HEF4528BTHEF4528BT,6529333 732 60652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking
HEF4528BTHEF4528BT,6539333 732 60653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
HEC4528BTHEC4528BT,112HEC4528BT
week 6, 2004
HEC4528BTHEC4528BT,118HEC4528BT
week 6, 2004
HEF4528BPHEF4528BP,652HEF4528BP
Always Pb-free 2,993,34E+08NA
HEF4528BTHEF4528BT,652HEF4528BT
week 6, 2004 2,993,34E+081
HEF4528BTHEF4528BT,653HEF4528BT
week 6, 2004 2,993,34E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEC4528BT9352 261 10112  HEC4528BT,112  0.4800NAARROW ELECTRONICS118 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
HEC4528BT9352 261 10118  HEC4528BT,118  0.4800NAARROW ELECTRONICS118 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
HEF4528BP9333 243 30652  HEF4528BP,652  0.3200NANEWARK1,095 3/18/2010Buy onlineOrder samples
    NAARROW ELECTRONICS652 3/18/2010Buy online 
    EUFARNELL1,219 3/18/2010Buy online 
    NADIGI-KEY CORPORATION1,844 3/18/2010Buy online 
    ASIAWPI2502503/18/2010Buy online 
HEF4528BT9333 732 60652  HEF4528BT,652  0.2900NANEWARK504 3/18/2010Buy onlinenot available
    NAARROW ELECTRONICS653 3/18/2010Buy online 
    EUFARNELL1,669 3/18/2010Buy online 
    NAAVNET ELECTRONICS MARKETING800 3/18/2010Buy online 
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
HEF4528BT9333 732 60653  HEF4528BT,653  0.2900NANEWARK504 3/18/2010Buy onlineOrder samples
    NAARROW ELECTRONICS653 3/18/2010Buy online 
    EUFARNELL1,669 3/18/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 

Applications

  • Industrial

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4528BPSOT38-4
(DIP16)
Dual Retriggerable Monostable Multivibrator with Reset40@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V
HEF4528BTSOT109-1
(SO16)
Dual Retriggerable Monostable Multivibrator with Reset40@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V


Similar products
HEF4528B.pdf links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.