The HEF4528B is a dual retriggerable-resettable monostable multivibrator. Each multivibrator has an active LOW input (I0 ), and active HIGH input (I1 ), an active LOW clear direct input (CD ), an output (O) and its complement (O), and two pins for connecting the external timing components (CTC¹)RCTC).
An external timing capacitor (Ct) must be connected between CTC and RCTC and an external resistor (Rt) must be connected between RCTC and VDD . The duration of the output pulse is determined by the external timing components Ct and Rt.
A HIGH to LOW transition on I0 when I1 is LOW or a LOW to HIGH transition on I1 when I0 is HIGH produces a positive pulse (LOW-HIGH-LOW) and O and a negative pulse (HIGH-LOW-HIGH) on O if the CD is HIGH. A LOW
¹) Always connected to ground.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| HEC4528BT | HEC4528BT | 9352 261 10112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | HEC4528BT
| week 6, 2004 |
| HEC4528BT | HEC4528BT-T | 9352 261 10118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | HEC4528BT
| week 6, 2004 |
| HEF4528BP | HEF4528BPN | 9333 243 30652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | HEF4528BP
| Always Pb-free |
| HEF4528BT | HEF4528BTD | 9333 732 60652 | Volume production | SOT109-1
(SO16) | Bulk Pack, CECC | Standard Marking | HEF4528BT
| week 6, 2004 |
| HEF4528BT | HEF4528BTD-T | 9333 732 60653 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13", CECC | Standard Marking | HEF4528BT
| week 6, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| HEC4528BT | 9352 261 10112 | 0.4800 | not available | |||||
| HEC4528BT | 9352 261 10118 | 0.4800 | Order samples | |||||
| HEF4528BP | 9333 243 30652 | 0.3200 | NA | DIGI-KEY CORPORATION | 819 | 6/29/2008 | Buy online | Order samples |
| HEF4528BT | 9333 732 60652 | 0.2900 | NA | DIGI-KEY CORPORATION | 2,159 | 6/29/2008 | Buy online | Order samples |
| HEF4528BT | 9333 732 60653 | 0.2900 | NA | MOUSER ELECTRONICS | 2,475 | 7/6/2008 | Buy online | Order samples |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| HEF4528BP | SOT38-4
(DIP16) | Dual Retriggerable Monostable Multivibrator with Reset | 40@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
| HEF4528BT | SOT109-1
(SO16) | Dual Retriggerable Monostable Multivibrator with Reset | 40@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
HEF4528B MSI links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.