NXP Semiconductors


Select site:

English

HEF4538B.pdf

Selection guide

Datasheet

(Product Specification)
v.6, 02-Nov-09, 17 pages, 100 kB

Download all documentation

Dual precision monostable multivibrator

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The HEF4538B is a dual retriggerable-resettable monostable multivibrator. Each multivibrator has an active LOW trigger/retrigger input (nA), an active HIGH trigger/retrigger input (nB), an overriding active LOW direct reset input (nCD), an output (nQ) and its complement (nQ), and two pins (nREXT/CEXT, and nCEXT, always connected to ground) for connecting the external timing components CEXT and REXT. Typical pulse width variation over the specified temperature range is +-0.2 pct.

The multivibrator may be triggered by either the positive or the negative edges of the input pulse and will produce an accurate output pulse with a pulse width range of 10 us to infinity. The duration and accuracy of the output pulse are determined by the external timing components CEXT and REXT. The output pulse width (tW) is equal to REXT x CEXT. The linear design techniques in LOCMOS (Local Oxide CMOS) guarantee precise control of the output pulse width. A LOW level at nCD terminates the output pulse immediately. The trigger inputs' Schmitt trigger action makes the circuit highly tolerant of slower rise and fall times.

It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input. It is also suitable for use over the industrial (-40 °C to +85 °C) and automotive (-40 °C to +125 °C) temperature ranges.

Features

  • Tolerant of slow trigger rise and fall times
  • Fully static operation
  • 5 V, 10 V, and 15 V parametric ratings
  • Standardized symmetrical output characteristics
  • Operates across the automotive temperature range -40 °C to +125 °C
  • Complies with JEDEC standard JESD 13-B

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
HEF4538BPHEF4538BP,6529335 079 50652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
HEF4538BTHEF4538BT,6529335 079 70652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking
HEF4538BTHEF4538BT,6539335 079 70653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
HEF4538BPHEF4538BP,652HEF4538BP
Always Pb-free 2,993,34E+08NA
HEF4538BTHEF4538BT,652HEF4538BT
week 12, 2005 2,993,34E+081
HEF4538BTHEF4538BT,653HEF4538BT
week 12, 2005 2,993,34E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4538BP9335 079 50652  HEF4538BP,652  0.3200NANEWARK878 3/18/2010Buy onlineOrder samples
    NAARROW ELECTRONICS652 3/18/2010Buy online 
    EUFARNELL1,407 3/18/2010Buy online 
    NADIGI-KEY CORPORATION1,181 3/18/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
HEF4538BT9335 079 70652  HEF4538BT,652  0.2900NANEWARK476 3/18/2010Buy onlinenot available
    NAARROW ELECTRONICS653 3/18/2010Buy online 
    EUFARNELL1,394 3/18/2010Buy online 
    NADIGI-KEY CORPORATION1,090 3/18/2010Buy online 
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
HEF4538BT9335 079 70653  HEF4538BT,653  0.2900NANEWARK476 3/18/2010Buy onlineOrder samples
    NAARROW ELECTRONICS653 3/18/2010Buy online 
    EUFARNELL1,394 3/18/2010Buy online 
    NAFUTURE ELECTRONICS12,250 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 

Applications

  • Automotive and industrial

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4538BPSOT38-4
(DIP16)
Dual Retriggerable Precision Monostable Multivibrator60@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V
HEF4538BTSOT109-1
(SO16)
Dual Retriggerable Precision Monostable Multivibrator60@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V


Similar products
HEF4538B.pdf links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.