NXP Semiconductors


Select site:

English

Datasheet

HEF4894B
(Product Specification)
27-Aug-08, 19 pages, 114 kB

Download all documentation

General description

The HEF4894B is a 12-stage serial shift register. It has a storage latch associated with each stage for strobing data from the serial input (D) to the parallel LED driver outputs (QP0 to QP11). Data is shifted on positive-going clock (CP) transitions. The data in each shift register stage is transferred to the storage register when the strobe (STR) input is HIGH. Data in the storage register appears at the output whenever the output enable (OE) input signal is HIGH.

Two serial outputs (QS1 and QS2) are available for cascading a number of HEF4894B devices. Serial data is available at QS1 on positive-going clock edges to allow high-speed operation in cascaded systems with a fast clock rise time. The same serial data is available at QS2 on the next negative going clock edge. This is used for cascading HEF4894B devices when the clock has a slow rise time.

It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input. It is also suitable for use over both the industrial (-40 Cel to +85 Cel) and automotive (-40 Cel to +125 Cel) temperature ranges.

Features

  • Fully static operation
  • 5 V, 10 V, and 15 V parametric ratings
  • Standardized symmetrical output characteristics
  • Operates across the automotive temperature range from -40 Cel to +125 Cel
  • Complies with JEDEC standard JESD 13-B
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
HEF4894BPHEF4894BPN9351 943 70112Volume productionSOT146-1
(DIP20)
TubeStandard MarkingHEF4894BP
Always Pb-free
HEF4894BTHEF4894BTD9351 943 80112Volume productionSOT163-1
(SO20)
TubeStandard MarkingHEF4894BT
week 4, 2004
HEF4894BTHEF4894BTD-T9351 943 80118Volume productionSOT163-1
(SO20)
Tape reel smdStandard MarkingHEF4894BT
week 4, 2004
HEF4894BTTHEF4894BTT9352 831 58112Volume productionSOT360-1
(TSSOP20)
TubeStandard MarkingHEF4894BTT
Always Pb-free
HEF4894BTTHEF4894BTT-T9352 831 58118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard MarkingHEF4894BTT
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
HEF4894BP9351 943  70112  1.0800NADIGI-KEY CORPORATION70911/21/2008 Buy online Order samples
   NAMOUSER ELECTRONICS65311/21/2008 Buy online  
HEF4894BT9351 943  80112  1.0800NAARROW ELECTRONICS86711/21/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,06811/21/2008 Buy online  
HEF4894BT9351 943  80118  1.0800NAMOUSER ELECTRONICS1,27411/21/2008 Buy online Order samples
HEF4894BTT9352 831  58112       not available
HEF4894BTT9352 831  58118        Order samples

Applications

  • Automotive and industrial

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4894BPSOT146-1
(DIP20)
12-Stage Shift-and-Store Register LED Driver28 @ 15 V45@15V4.5-15.5 V20Low Power or Automotive ApplicationsCMOS20 mA @ 15 V
HEF4894BTSOT163-1
(SO20)
8-Stage Shift-and-Store Register LED Driver28 @ 15 V45@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS-20 mA
HEF4894BTTSOT360-1
(TSSOP20)
8-Stage Shift-and-Store Register LED Driver28 @ 15 V45@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS-20 mA

Similar products

HEF4894B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.