NXP Semiconductors


Select site:

English

HEF4894B.pdf

Selection guide

Datasheet

(Product Specification)
v.5, 22-Dec-09, 18 pages, 166 kB

Download all documentation

12-stage shift-and-store register, LED driver

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The HEF4894B is a 12-stage serial shift register. It has a storage latch associated with each stage for strobing data from the serial input (D) to the parallel LED driver outputs (QP0 to QP11). Data is shifted on positive-going clock (CP) transitions. The data in each shift register stage is transferred to the storage register when the strobe (STR) input is HIGH. Data in the storage register appears at the output whenever the output enable (OE) input signal is HIGH.
Two serial outputs (QS1 and QS2) are available for cascading a number of HEF4894B devices. Serial data is available at QS1 on positive-going clock edges to allow high-speed operation in cascaded systems with a fast clock rise time. The same serial data is available at QS2 on the next negative going clock edge. This is used for cascading HEF4894B devices when the clock has a slow rise time.
It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input. It is also suitable for use over both the industrial (-40 ℃ to +85 ℃) and automotive (-40 ℃ to +125 ℃) temperature ranges.

Features

  • Fully static operation
  • 5 V, 10 V, and 15 V parametric ratings
  • Standardized symmetrical output characteristics
  • Operates across the automotive temperature range from -40 ℃ to +125 ℃
  • Complies with JEDEC standard JESD 13-B

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
HEF4894BPHEF4894BP,1129351 943 70112Volume productionSOT146-1
(DIP20)
TubeStandard Marking
HEF4894BTHEF4894BT,1129351 943 80112Volume productionSOT163-1
(SO20)
TubeStandard Marking
HEF4894BTHEF4894BT,1189351 943 80118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking
HEF4894BTTHEF4894BTT,1129352 831 58112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking
HEF4894BTTHEF4894BTT,1189352 831 58118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
HEF4894BPHEF4894BP,112HEF4894BP
Always Pb-free 2,993,34E+08NA
HEF4894BTHEF4894BT,112HEF4894BT
week 4, 2004 2,993,34E+081
HEF4894BTHEF4894BT,118HEF4894BT
week 4, 2004 2,993,34E+081
HEF4894BTTHEF4894BTT,112HEF4894BTT
Always Pb-free 2,993,34E+081
HEF4894BTTHEF4894BTT,118HEF4894BTT
Always Pb-free 2,993,34E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4894BP9351 943 70112  HEF4894BP,112  1.0800NAARROW ELECTRONICS112 3/18/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION278 3/18/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
HEF4894BT9351 943 80112  HEF4894BT,112  1.0800NAARROW ELECTRONICS118 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
HEF4894BT9351 943 80118  HEF4894BT,118  1.0800NAARROW ELECTRONICS118 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
HEF4894BTT9352 831 58112  HEF4894BTT,112  NAARROW ELECTRONICS112 3/18/2010Buy onlinenot available
HEF4894BTT9352 831 58118  HEF4894BTT,118  NAARROW ELECTRONICS112 3/18/2010Buy onlineOrder samples

Applications

  • Automotive and industrial

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4894BPSOT146-1
(DIP20)
12-Stage Shift-and-Store Register LED Driver28 @ 15 V45@15V4.5-15.5 V20Low Power or Automotive ApplicationsCMOS20 mA @ 15 V
HEF4894BTSOT163-1
(SO20)
8-Stage Shift-and-Store Register LED Driver28 @ 15 V45@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS-20 mA
HEF4894BTTSOT360-1
(TSSOP20)
8-Stage Shift-and-Store Register LED Driver28 @ 15 V45@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS-20 mA


Similar products
HEF4894B.pdf links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.