The HEF4938B is a dual retriggerable-resettable monostable multivibrator. Each multivibrator has an active LOW trigger/retrigger input (I0), an active HIGH trigger/retrigger input (I1), an overriding active LOW direct reset input (CD), an output (O) and its complement (O), and two pins (CTC and RCTC) for connecting the external timing components Ct and Rt. Typical pulse width variation over temperature range is ±0.2%.
The HEF4938B may be triggered by either the positive or the negative edges of the input pulse and will produce an accurate output pulse with a pulse width range of 10 ms to infinity. The duration and accuracy of the output pulse are determined by the external timing components Ct and Rt. The output pulse width (T) is equal to Rt x Ct. The linear design techniques in LOCMOS guarantee precise control of the output pulse width. A LOW level at CD terminates the output pulse immediately.
Schmitt-trigger action in the inputs makes the circuit highly tolerant for slower rise and fall times.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| HEF4938BT | HEF4938BT | 9350 597 80112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | HEF4938BT
| week 6, 2004 |
| HEF4938BT | HEF4938BT-T | 9350 597 80118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | HEF4938BT
| week 6, 2004 |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| HEF4938BT | 9350 597 80112 | not available | ||||||
| HEF4938BT | 9350 597 80118 | Order samples |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| HEF4938BT | SOT109-1
(SO16) | Dual Retriggerable Precision Monostable Multivibrator with Reset | 60@15V | 5.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
HEF4938B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.