The HEF4952B is a dual 3-channel analog multiplexer/demultiplexer with supplementary switches and common select logic. Each switch features three independent inputs/outputs (pins nY0, nY1 and nY2) an input/output nY3 that can be connected to nY2 or VSS and an input/output (nZ) common to nY0, nY1 and nY2. Three digital select inputs (S1, S2 and S3) are common to both switches. Inputs include clamp diodes, this enables the use of current limiting resistors to interface inputs in excess of VDD.
VSS and VDD are the digital control supply pins.
The HEF4952B is suitable for use over the full industrial (-40 °C to +85 °C) temperature range.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| HEF4952BT | HEF4952BT,112 | 9350 683 60112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | |
| HEF4952BT | HEF4952BT,118 | 9350 683 60118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| HEF4952BT | HEF4952BT,112 | HEF4952BT |
| week 6, 2004 | 2,99 | 3,34E+08 | 1 | |
| HEF4952BT | HEF4952BT,118 | HEF4952BT |
| week 6, 2004 | 2,99 | 3,34E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| HEF4952BT | 9350 683 60112 | HEF4952BT,112 | 0.3700 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| HEF4952BT | 9350 683 60118 | HEF4952BT,118 | 0.3700 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online |