NXP Semiconductors


Select site:

English

Datasheet

HSTL16918
(Product Specification)
16-Jun-01, 8 pages, 65 kB

General description

The HSTL16918 is a 9-bit to 18-bit D-type latch designed for 3.15 to 3.45 V VCC operation. The D inputs accept HSTL levels and the Q outputs provide LVTTL levels.

The HSTL16918 is particularly suitable for driving an address bus to two banks of memory. Each bank of nine outputs is controlled with its own latch-enable (LE) input.

Each of the nine D inputs is tied to the inputs of two D-type latches that provide true data (Q) at the outputs. While LE is LOW the Q outputs of the corresponding nine latches follow the D inputs. When LE is taken HIGH, the Q outputs are latched at the levels set up at the D inputs.

The HSTL16918 is characterized for operation from 0 to +70 Cel.

Features

  • Inputs meet JEDEC HSTL Std. JESD 8-6, and outputs meet Level III specifications
  • ESD classification testing is done to JEDEC Standard JESD22. Protection exceeds 2000 V to HBM per method A114.
  • Latch-up testing is done to JEDEC Standard JESD78, which exceeds 100 mA.
  • Packaged in 48-pin plastic thin shrink small outline package (TSSOP48)

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
HSTL16918DGGHSTL16918DGG9352 702 53512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard MarkingHSTL16918DGG
week 12, 2005
HSTL16918DGGHSTL16918DGG-T9352 702 53518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard MarkingHSTL16918DGG
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
HSTL16918DGG9352 702  53512  2.6600      Order samples
HSTL16918DGG9352 702  53518  2.6600     not available

Technical documents

Support Documents

75014354; Memory interface selection guide Support logic for memory modules and other memory subsystems (2005-06-01)

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationOperating
temp.(Cel)
Propagation Delay(ns)InputsOutputsSet-up time (DATA-CLK)(ns)Hold time (CLK-DATA)(ns)
HSTL16918DGGSOT362-1
(TSSOP48)
3.3 memory address latch 0~+70 2.4 9 x HSTL 18 x LVTTL 2 1

Similar products

HSTL16918 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.