The ICM7555 is a CMOS timer providing significantly improved performance over the standard NE/SE555 timer, while at the same time being a direct replacement for those devices in most applications. Improved parameters include low supply current, wide operating supply voltage range, low THRESHOLD, TRIGGER, and RESET currents, no crowbarring of the supply current during output transitions, higher frequency performance and no requirement to decouple CONTROL_VOLTAGE for stable operation.
The ICM7555 is a stable controller capable of producing accurate time delays or frequencies.
In the one-shot mode, the pulse width of each circuit is precisely controlled by one external resistor and capacitor. For astable operation as an oscillator, the free-running frequency and the duty cycle are both accurately controlled by two external resistors and one capacitor. Unlike the NE/SE555 device, the CONTROL_VOLTAGE terminal need not be decoupled with a capacitor. The TRIGGER and RESET inputs are active LOW. The output inverter can source or sink currents large enough to drive TTL loads or provide minimal offsets to drive CMOS loads.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| ICM7555CD/01 | ICM7555CD/01,112 | 9352 748 29112 | Volume production | SOT96 | Tube | Standard Marking | |
| ICM7555CD/01 | ICM7555CD/01,118 | 9352 748 29118 | Volume production | SOT96 | Reel Pack, SMD, 13" | Standard Marking | |
| ICM7555CN/01 | ICM7555CN/01,112 | 9352 748 31112 | Volume production | SOT97-1
(DIP8) | Tube | Standard Marking | |
| ICM7555ID/01 | ICM7555ID/01,112 | 9352 748 19112 | Volume production | SOT96 | Tube | Standard Marking | |
| ICM7555ID/01 | ICM7555ID/01,118 | 9352 748 19118 | Volume production | SOT96 | Reel Pack, SMD, 13" | Standard Marking | |
| ICM7555ID/DG | ICM7555ID/DG,112 | 9352 909 88112 | Volume production | SOT96-1
(SO8) | Tube | Standard Marking | |
| ICM7555ID/DG | ICM7555ID/DG,118 | 9352 909 88118 | Volume production | SOT96-1
(SO8) | Tape reel smd | Standard Marking | |
| ICM7555IN/01 | ICM7555IN/01,112 | 9352 748 27112 | Volume production | SOT97-1
(DIP8) | Tube | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| ICM7555CD/01 | ICM7555CD/01,112 | ICM7555CD_01 |
| week 12, 2005 | ||||
| ICM7555CD/01 | ICM7555CD/01,118 | ICM7555CD_01 |
| week 12, 2005 | ||||
| ICM7555CN/01 | ICM7555CN/01,112 | ICM7555CN_01 |
| Always Pb-free | ||||
| ICM7555ID/01 | ICM7555ID/01,112 | ICM7555ID_01 |
| week 12, 2005 | ||||
| ICM7555ID/01 | ICM7555ID/01,118 | ICM7555ID_01 |
| week 12, 2005 | ||||
| ICM7555ID/DG | ICM7555ID/DG,112 | ICM7555ID_DG |
| Always Pb-free | ||||
| ICM7555ID/DG | ICM7555ID/DG,118 | ICM7555ID_DG |
| Always Pb-free | ||||
| ICM7555IN/01 | ICM7555IN/01,112 | ICM7555IN_01 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| ICM7555CD/01 | 9352 748 29112 | ICM7555CD/01,112 | 0.2800 | NA | ARROW ELECTRONICS | 118 | 3/16/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 3,975 | 3/17/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 748 | 3/16/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/17/2010 | Buy online | ||||||
| ICM7555CD/01 | 9352 748 29118 | ICM7555CD/01,118 | 0.2800 | NA | ARROW ELECTRONICS | 118 | 3/16/2010 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 44,744 | 3/16/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/17/2010 | Buy online | ||||||
| ICM7555CN/01 | 9352 748 31112 | ICM7555CN/01,112 | 0.3700 | NA | ARROW ELECTRONICS | 112 | 3/16/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 1,005 | 3/17/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 10,060 | 3/16/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 4,000 | 3/16/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/17/2010 | Buy online | ||||||
| ICM7555ID/01 | 9352 748 19112 | ICM7555ID/01,112 | 0.2800 | NA | ARROW ELECTRONICS | 118 | 3/16/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 639 | 3/17/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,008 | 3/16/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/17/2010 | Buy online | ||||||
| ICM7555ID/01 | 9352 748 19118 | ICM7555ID/01,118 | 0.2800 | NA | ARROW ELECTRONICS | 118 | 3/16/2010 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 4,649 | 3/16/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/17/2010 | Buy online | ||||||
| ICM7555ID/DG | 9352 909 88112 | ICM7555ID/DG,112 | not available | |||||||
| ICM7555ID/DG | 9352 909 88118 | ICM7555ID/DG,118 | not available | |||||||
| ICM7555IN/01 | 9352 748 27112 | ICM7555IN/01,112 | 0.3700 | NA | ARROW ELECTRONICS | 112 | 3/16/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 3,046 | 3/17/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 1,466 | 3/16/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 906 | 3/16/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/17/2010 | Buy online |
| Type number | Package | REMARKS | Power dissipation(mW) | Operating temp.(Cel) | Timer Type | Part type | Dual | Quad | Single | Astable Oscillator Frequency (max not less than) | I/O type | Trigger Voltage (Typ.) | Operating voltage(VDC) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ICM7555CD/01 | SOT96
| Extremely low trigger and reset currents (10-50pA Typ.) | 780 | 0~70 | 555 | Timer | no | no | yes | 500 | CMOS?TTL | Vcc/3 | 3~16 |
| ICM7555CN/01 | SOT97-1
(DIP8) | Extremely low trigger and reset currents (10-50pA Typ.) | 1160 | 0~70 | 555 | Timer | no | no | yes | 500 | CMOS?TTL | Vcc/3 | 3~16 |
| ICM7555ID/01 | SOT96
| Extremely low trigger and reset currents (10-50pA Typ.) | 780 | -40~85 | 555 | Timer | no | no | yes | 500 | CMOS?TTL | Vcc/3 | 3~16 |
| ICM7555ID/DG | SOT96-1
(SO8) | Extremely low trigger and reset currents (10-50pA Typ.) | 780 | -40~85 | 555 | Timer | no | no | yes | 500 | CMOS?TTL | Vcc/3 | 3~16 |
| ICM7555IN/01 | SOT97-1
(DIP8) | Extremely low trigger and reset currents (10-50pA Typ.) | 1160 | -40~85 | 555 | Timer | no | no | yes | 500 | CMOS?TTL | Vcc/3 | 3~16 |
Similar products
ICM7555
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.