NXP Semiconductors


Select site:

English

IP3337CX18

Selection guide

Datasheet

IP3337CX18
(Product Specification)
10-Mar-09, 12 pages, 85 kB

Download all documentation

IP3337CX18 - 7-channel integrated LC-filter network with ESD input protection to IEC 61000-4-2 level 4

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The IP3337CX18 is a 7-channel1 LC low-pass filter network designed to filter undesired RF signals in the 800 MHz to 3000 MHz frequency band. In addition, the IP3337CX18 incorporates diodes which protect downstream components from ElectroStatic Discharge (ESD) voltages as high as 15 kV.

The IP3337CX18 is fabricated using monolithic silicon technology and integrates 7 inductors, 14 back-to-back diodes in a single Wafer-Level Chip-Scale Package (WLCSP) measuring 2.06 mm by 1.66 mm (typical). These features make the IP3337CX18 ideal for use in applications requiring the utmost in miniaturization such as mobile phone handsets, cordless telephones and personal digital devices.


1. Available as a 10-channel device (IP3338CX24).

Features

  • Pb-free, RoHS compliant and halogen free package; Dark Green compliant
  • Integrated 7-channel π-type LC-filter network with 60 nH channel inductance
  • 125 Ohm series resistance, 25 pF (typical) capacitance per line
  • Integrated ESD protection withstanding +-15 kV contact discharge, far exceeding IEC 61000-4-2, level 4
  • WLCSP with 0.4 mm pitch

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
IP3337CX18/LFIP3337CX18/LF,1359340 621 99135Volume productionNAX000Reel Pack, SMD, LargeStandard Marking
IP3337CX18/LF/PIP3337CX18/LF/P,139340 627 27135Volume productionNAX000Reel Pack, SMD, LargeStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
IP3337CX18/LFIP3337CX18/LF,135Not available
Always Pb-free
IP3337CX18/LF/PIP3337CX18/LF/P,13Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
IP3337CX18/LF9340 621 99135  IP3337CX18/LF,135        not available
IP3337CX18/LF/P9340 627 27135  IP3337CX18/LF/P,13        Order samples

Applications

  • Cellular and PCS mobile handsets
  • Cordless telephones
  • Wireless data (WAN/LAN) systems and PDAs

Parametrics/similar products

Type numberPackagecategoryNprlCch typ(pF)Rs(ch) typ(ohm)fmax(MHz)
IP3337CX18/LFNAX000
60 nH coils RLC filter7.025.0125.060.0
IP3337CX18/LF/PNAX000
60 nH coils RLC filter7.025.0125.060.0


Similar products
IP3337CX18 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.