NXP Semiconductors


Select site:

English

IP3338CX24

Selection guide

Datasheet

IP3338CX24
(Product Specification)
10-Mar-09, 12 pages, 90 kB

Download all documentation

IP3338CX24 - 10-channel integrated LC-filter network with ESD input protection to IEC 61000-4-2 level 4

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The IP3338CX24 is a 10-channel1 LC low-pass filter network designed to filter undesired RF signals in the 800 MHz to 3000 MHz frequency band. In addition, the IP3338CX24 incorporates diodes which protect downstream components from ElectroStatic Discharge (ESD) voltages as high as 15 kV.

The IP3338CX24 is fabricated using monolithic silicon technology and integrates 10 inductors and 20 back-to-back diodes in a single Wafer-Level Chip-Scale Package (WLCSP) measuring 2.11 mm by 2.11 mm (typical). These features make the IP3338CX24 ideal for use in applications requiring the utmost in miniaturization such as mobile phone handsets, cordless telephones and personal digital devices.


1. Also available as a 7-channel device (IP3337CX18).

Features

  • Pb-free, RoHS compliant and halogen free package; Dark Green compliant
  • Integrated 10-channel π-type LC filter network with 60 nH channel inductance
  • 125 Ohm series resistance; 25 pF (typical) capacitance per line
  • Integrated ESD protection withstanding +-15 kV contact discharge, far exceeding IEC 61000-4-2, level 4
  • WLCSP with 0.4 mm pitch

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
IP3338CX24/LFIP3338CX24/LF,1359340 612 95135Volume productionNAX000Reel Pack, SMD, LargeStandard Marking
IP3338CX24/LF/PIP3338CX24/LF/P,139340 627 28135Volume productionNAX000Reel Pack, SMD, LargeStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
IP3338CX24/LFIP3338CX24/LF,135Not available
Always Pb-free
IP3338CX24/LF/PIP3338CX24/LF/P,13Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
IP3338CX24/LF9340 612 95135  IP3338CX24/LF,135        not available
IP3338CX24/LF/P9340 627 28135  IP3338CX24/LF/P,13        not available

Applications

  • Cellular and Personal Communication System (PCS) mobile handsets
  • Cordless telephones
  • Wireless data (WAN/LAN) systems
  • PDAs

Parametrics/similar products

Type numberPackageDescriptioncategoryNprlCch typ(pF)V(BR)R min(V)V(BR)R typ(V)Rs(ch) min(ohm)Rs(ch) typ(ohm)Rs(ch) max(ohm)Cch max(pF)fmax(MHz)V(BR)R max(V)Ls(ch) typ(nH)
IP3338CX24/LFNAX000
10-channel integrated LC-filter network with ESD input protection to IEC 61000-4-2 level 4integrated LC-filter network10.025.06.06 (min)100.0125.0150.030.0200.010.060.0
IP3338CX24/LF/PNAX000
10-channel integrated LC-filter network with ESD input protection to IEC 61000-4-2 level 4integrated LC-filter network10.025.06.06 (min)100.0125.0150.030.0200.010.060.0


Similar products
IP3338CX24 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.