NXP Semiconductors


Select site:

English

IP4064CX8LF; IP4364CX8LF

Parametric Search

Datasheet

IP4064CX8LF; IP4364CX8LF
(Product Specification)
12-Nov-07, 13 pages, 85 kB

Download all documentation

Integrated SIM card passive filter array with ESD protection to IEC61000-4-2, level 4

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The IP4064CX8/LF and IP4364CX8/LF are 3-channel RC low-pass filter arrays which are designed to provide filtering of undesired RF signals in the 800 MHz to 3000 MHz frequency band. In addition, the IP4064CX8/LF and IP4364CX8/LF incorporate diodes to provide protection to downstream components against Electrostatic Discharge (ESD) voltages as high as +-15 kV contact and > +-15 kV air discharge, far exceeding IEC61000-4-2, level 4. The IP4064CX8/LF and IP4364CX8/LF are fabricated using monolithic silicon technology and integrate three resistors and seven high-level ESD-protection diodes in a single wafer level chip-scale package. These features make the IP4064CX8/LF and IP4364CX8/LF ideal for use in applications requiring component miniaturization, such as mobile phone handsets, cordless telephones and personal digital devices.

Features

  • Pb-free and RoHS compliant
  • 3-channel SIM card interface integrated RC-filter array
  • 100 Ohm/100 Ohm/47 Ohm series channel resistors integrated
  • Downstream ESD protection up to +-15 kV (contact) exceeding IEC61000-4-2, level 4
  • Wafer level chip-scale package with 0.4 mm (IP4364CX8/LF) and 0.5 mm (IP4064CX8/LF) pitch

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
IP4064CX8/LFIP4064CX8/LF /T39340 584 97135Volume productionNAX000Reel Pack, SMD, LargeStandard MarkingNot available
IP4064CX8/LF/S9340 611 54135Volume productionNAX000Reel Pack, SMD, LargeStandard MarkingNot available
IP4364CX8/LFIP4364CX8/LF /T39340 600 54135Volume productionNAX000Reel Pack, SMD, LargeStandard MarkingNot available

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
IP4064CX8/LF9340 584  97135        Order samples
IP4064CX8/LF/S9340 611  54135        Order samples
IP4364CX8/LF9340 600  54135        Order samples

Applications

  • SIM interfaces in e.g. cellular and PCS mobile handsets

Technical documents

Support Documents

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.