NXP Semiconductors


Select site:

English

IP4085_4385_4386_4387_CX4

Selection guide

Datasheet

(Product Specification)
v.1, 26-Mar-09, 16 pages, 84 kB

Download all documentation

Integrated high-performance ESD-protection diodes to IEC61000-4-2, level 4

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

IP4085CX4, IP4385CX4, IP4386CX4 and IP4387CX4 are designed to protect appliances from destruction by either:

  • ElectroStatic Discharges (ESD) of +-30 kV, far exceeding IEC 61000-4-2 standard, level 4
  • overvoltage
  • wrong polarity

Each device has a single high-performance ESD-protection diode with the anode and cathode each connected to two solder balls. The IP4085CX4, IP4385CX4, IP4386CX4 and IP4387CX4 are fabricated using monolithic silicon technology in a Wafer-Level Chip-Scale Package (WLCSP) with a pitch of 0.4 mm (IP438xCX4) or 0.5 mm (IP4085CX4).

Features

  • Pb-free, RoHS and Dark Green compliant
  • Single integrated high-performance ESD-protection diode
  • Surge immunity according to IEC 61000-4-5 (8/20 us) up to 60 A (IP4085CX4)
  • ESD protection of >30 kV contact discharge, far exceeding IEC 61000-4-2 standard, level 4
  • Small 2 x 2 solder ball WLCSP package with 0.4 mm or 0.5 mm pitch

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
IP4085CX4/LFIP4085CX4/LF,1359340 584 73135Volume productionNAX000Reel Pack, SMD, LargeStandard Marking
IP4085CX4/LF/PIP4085CX4/LF/P,1359340 632 56135Volume productionNAX000Reel Pack, SMD, LargeStandard Marking
IP4385CX4/LFIP4385CX4/LF,1359340 610 87135Volume productionNAX000Reel Pack, SMD, LargeStandard Marking
IP4385CX4/PIP4385CX4/P,1359340 638 51135DevelopmentNAX000Reel Pack, SMD, LargeStandard Marking
IP4386CX4/LFIP4386CX4/LF,1359340 614 94135Samples availableNAX000Reel Pack, SMD, LargeStandard Marking
IP4386CX4/LFIP4386CX4/LF,3159340 614 94315Volume productionNAX000Reel Pack, SMD, Pitch 2mmStandard Marking
IP4386CX4/PIP4386CX4/P,3159340 633 92315Volume productionNAX000Reel Pack, SMD, Pitch 2mmStandard Marking
IP4387CX4/LFIP4387CX4/LF,3159340 621 74315Volume productionNAX000Reel Pack, SMD, Pitch 2mmStandard Marking
IP4387CX4/PIP4387CX4/P,3159340 638 53315Volume productionNAX000Reel Pack, SMD, Pitch 2mmStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
IP4085CX4/LFIP4085CX4/LF,135Not available
Always Pb-free
IP4085CX4/LF/PIP4085CX4/LF/P,135Not available
Always Pb-free
IP4385CX4/LFIP4385CX4/LF,135Not available
Always Pb-free
IP4385CX4/PIP4385CX4/P,135Not available
Always Pb-free
IP4386CX4/LFIP4386CX4/LF,135Not available
Always Pb-free
IP4386CX4/LFIP4386CX4/LF,315Not available
Always Pb-free
IP4386CX4/PIP4386CX4/P,315Not available
Always Pb-free
IP4387CX4/LFIP4387CX4/LF,315Not available
Always Pb-free
IP4387CX4/PIP4387CX4/P,315Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
IP4085CX4/LF9340 584 73135  IP4085CX4/LF,135  JAPANCHIP ONE STOPyes 03/19/2010Buy onlineOrder samples
IP4085CX4/LF/P9340 632 56135  IP4085CX4/LF/P,135        Order samples
IP4385CX4/LF9340 610 87135  IP4385CX4/LF,135  JAPANCHIP ONE STOPno 03/19/2010Buy onlineOrder samples
IP4385CX4/P9340 638 51135  IP4385CX4/P,135        not available
IP4386CX4/LF9340 614 94135  IP4386CX4/LF,135        not available
IP4386CX4/LF9340 614 94315  IP4386CX4/LF,315        Order samples
IP4386CX4/P9340 633 92315  IP4386CX4/P,315        Order samples
IP4387CX4/LF9340 621 74315  IP4387CX4/LF,315        Order samples
IP4387CX4/P9340 638 53315  IP4387CX4/P,315        Order samples

Applications

  • General purpose ESD-protection such as for charger interfaces in:
    • Cellular and PCS mobile handsets
    • Cordless telephones
    • Wireless data (WAN/LAN) systems

Parametrics/similar products

Type numberPackageDescriptioncategoryNr of protected lines [nom]Cch typ(pF)V(BR)R min(V)V(BR)R typ(V)VBR [min](V)
IP4085CX4/LFNAX000
Single power diode to protect charger interfaces from wrong polarity 0.5 mm pitchGeneral ESD protection1.0240.016.016 (min)
IP4085CX4/LF/PNAX000
Single power diode to protect charger interfaces from wrong polarity 0.5 mm pitchGeneral ESD protection1.0240.016.016 (min)
IP4385CX4/LFNAX000
7.0
IP4385CX4/PNAX000
7.0
IP4386CX4/LFNAX000
16.0
IP4386CX4/PNAX000
16.0
IP4387CX4/LFNAX000
10.0
IP4387CX4/PNAX000
10.0


Similar products
IP4085_4385_4386_4387_CX4 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.