NXP Semiconductors


Select site:

English

Datasheet

IP4220CZ6
(Product Specification)
12-Sep-05, 10 pages, 55 kB

Download all documentation

General description

The IP4220CZ6 is designed to protect I/O lines sensitive to capacitive load, such as USB 2.0, ethernet, DVI etc. from damage due to ElectroStatic Discharge (ESD). It incorporates four pairs of ultra-low capacitance rail-to-rail diodes plus an additional Zener diode to provide protection to signal and supply components from ESD voltages as high as +-8 kV contact discharge. Protection is supply voltage independent due to the rail-to-rail diodes being connected to the Zener diode. The IP4220CZ6 integrates four pairs of ultra-low capacitance rail-to-rail ESD protection diodes in a miniature 6-lead SOT457 package.

Features

  • ESD IEC 61000-4-2 level 4, +-8 kV contact discharge compliant protection
  • Four pairs of ultra-low input capacitance (1 pF typ.) ESD rail-to-rail protection diodes
  • Low voltage clamping due to integrated Zener diode
  • Small 6 lead SO6 (SOT457) package
  • IEC 61000-4-5 15A Lightning (8/20 us)

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
IP4220CZ6IP4220CZ6 T/R9340 584 29125Volume productionSOT457
(TSOP6; SMT6; SSOT6; SC-74)
Tape reel smd, ReverseStandard MarkingIP4220CZ6

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
IP4220CZ69340 584  29125  0.3900NADIGI-KEY CORPORATION6,0009/6/2008 Buy online Order samples
   NADIGI-KEY CORPORATION4789/6/2008 Buy online  
   NAFUTURE ELECTRONICS1,3089/5/2008 Buy online  
   NAMOUSER ELECTRONICS2,6789/5/2008 Buy online  

Applications

  • General-purpose downstream ESD protection for high frequency analog signal ports and high-speed serial data transmission ports in:
    • Cellular and PCS mobile handsets
    • PC-/notebook USB 2.0/IEEE1394 ports
    • DVI interfaces
    • Cordless telephones
    • Wireless data (WAN/LAN) systems
    • PDAs
    • HDMI


Related applications
LCD TV - MMS functionality

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.