NXP Semiconductors


Select site:

English

IP4221CZ6-S

Selection guide

Datasheet

IP4221CZ6-S
(Product Specification)
29-Apr-08, 13 pages, 80 kB

Download all documentation

IP4221CZ6-S - Dual USB 2.0 integrated quad with ESD protection to IEC 61000-4-2, level 4 (Pb-free)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The IP4221CZ6-S is designed to protect Input/Output (I/O) ports that are sensitive to capacitive load, such as USB 2.0, Ethernet and DVI from destruction by ElectroStatic Discharge (ESD). It provides protection to downstream signal and supply components from ESD voltages as high as +-8 kV (contact discharge).

The IP4221CZ6-S incorporates four pairs of ultra-low capacitance rail-to-rail diodes plus a Zener diode. The rail-to-rail diodes are connected to the Zener diode which allows ESD protection to be independent of supply voltage. The IP4221CZ6-S is fabricated using thin film-on-silicon technology integrating four ultra-low capacitance rail-to-rail ESD protection diodes in a miniature 6-terminal SOT886 package.

Features

  • Pb-free and RoHS compliant
  • ESD protection compliant to IEC 61000-4-2 level 4, +-8 kV contact discharge
  • Four ultra-low input capacitance (1 pF typical) rail-to-rail ESD protection diodes
  • Low voltage clamping due to integrated Zener diode
  • Small 6-terminal SOT886 package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
IP4221CZ6-SIP4221CZ6-S,1159340 613 24115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
IP4221CZ6-SIP4221CZ6-S,115Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
IP4221CZ6-S9340 613 24115  IP4221CZ6-S,115  ASIAWPI50,000500011/19/2009Buy onlinenot available

Applications

  • General-purpose downstream ESD protection high frequency analog signals and high-speed serial data transmission for ports inside:
    • Cellular and PCS mobile handsets
    • PC/notebook USB 2.0/IEEE 1394 ports
    • DVI/HDMI interfaces
    • Cordless telephones
    • Wireless data (WAN/LAN) systems
    • PDAs

Parametrics/similar products

Type numberPackageDescriptioncategoryNprlV(BR)R min(V)V(BR)R typ(V)Cch max(pF)fmax(MHz)V(BR)R max(V)Package reference code
IP4221CZ6-SSOT886
(XSON6)
Dual USB 2.0 integrated quad with ESD protection to IEC 61000-4-2, level 4 (Pb-free)integrated ESD protection4.06.06 (min)1.0240.09.0XSON6


Similar products
IP4221CZ6-S links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.