NXP Semiconductors


Select site:

English

IP4281CZ10

Selection guide

Datasheet

IP4281CZ10
(Product Specification)
25-Sep-08, 8 pages, 49 kB

Download all documentation

IP4281CZ10 - ESD-Protection for High-Speed Interfaces

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The IP4281CZ10 is designed for HDMI interface protection. The device includes high-level ElectroStatic Discharge (ESD) protection diodes for the TMDS signal lines.

All TMDS intra-pairs are protected by a special diode configuration offering a low line capacitance of only 0.7 pF. These diodes provide protection to downstream components from ESD voltages up to +-8 kV contact according to IEC 61000-4-2, level 4.

Features

  • Pb-free, RoHS compliant and free of Halogen and Antimony (dark green compliant)
  • ESD protection for HDMI and other LVDS data lines
  • All TMDS lines with integrated rail-to-rail clamping diodes for downstream ESD protection of +-8 kV according to IEC61000-4-2, level 4
  • Matched 0.5 mm trace spacing
  • TMDS lines with ≤ 0.05 pF matching capacitance between TMDS pairs
  • Line capacitance of only 0.7 pF for each channel
  • 4-channel, 10-terminal Ultra-Thin Leadless Package (UTLP)
  • HDMI 1.3a compliant

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
IP4281CZ10IP4281CZ10,1159340 622 83115Volume productionSOT1059-1
(XSON10U)
Reel Pack, SMDStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
IP4281CZ10IP4281CZ10,115IP4281CZ10
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
IP4281CZ109340 622 83115  IP4281CZ10,115  ASIAWPI50,000500011/06/2009Buy onlinenot available
    NADIGI-KEY CORPORATION7,575 11/6/2009Buy online 
    NAMOUSER ELECTRONICS4,245 11/6/2009Buy online 
    NAFUTURE ELECTRONICS5,500 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING100 11/6/2009Buy online 

Applications

The IP4281CZ10 is designed for HDMI receiver and transmitter port protection:

  • TV, monitor
  • Notebook, main board graphics card and ports
  • Set-top box and game consoles
  • DVD recorder and player

Parametrics/similar products

Type numberPackageDescriptioncategoryCch typ(pF)V(BR)R min(V)V(BR)R typ(V)V(BR)R max(V)
IP4281CZ10SOT1059-1
(XSON10U)
ESD protection for high-speed interfacesHDMI protection0.76.06 (min)9.0


Similar products
IP4281CZ10 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.