The IP4282CZ6 is designed to protect high-speed interfaces such as HDMI, DVI and DisplayPort interfaces. The device includes high-level ElectroStatic Discharge (ESD) protection diodes for the TMDS signal lines.
All TMDS intra-pairs are protected by a special diode configuration offering a low line capacitance of only 0.7 pF. These diodes provide protection to downstream components from ESD voltages up to +-8 kV contact according to IEC 61000-4-2, level 4.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| IP4282CZ6 | IP4282CZ6,115 | 9340 631 56115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| IP4282CZ6 | IP4282CZ6,115 | IP4282CZ6 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| IP4282CZ6 | 9340 631 56115 | IP4282CZ6,115 | NA | AVNET ELECTRONICS MARKETING | 100 | 11/19/2009 | Buy online | Order samples |
The IP4282CZ6 is designed for HDMI receiver and transmitter port protection:
Support Documents