NXP Semiconductors


Select site:

English

IP4286CZ6

Selection guide

Datasheet

IP4286CZ6
(Objective)
20-Apr-09, 12 pages, 72 kB

Download all documentation

IP4286CZ6 - Integrated 4-channel ESD protection

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The IP4286CZ6 is designed to protect the capacitive loads of Input/Output (I/O) ports (such as USB 2.0, Ethernet, DVI etc.) from being damaged by ElectroStatic Discharge (ESD).

To provide ESD protection to downstream signal and supply components, the IP4286CZ6 incorporates four pairs of ultra-low capacitance rail-to-rail diodes plus two Zener diodes. This provides protection against contact discharge voltages as high as +-8 kV in accordance with IEC 61000-4-2, level 4.

The ESD protection is independent of the supply voltage due to the rail-to-rail diodes being connected to a Zener diode.

The IP4286CZ6 is fabricated using monolithic silicon technology and integrates 4 ultra-low capacitance rail-to-rail ESD protection diodes plus two Zener diodes.

Features

  • Pb-free and RoHS compliant
  • ESD IEC 61000-4-2 level 4, +-8 kV contact discharge compliant protection
  • Four input ESD rail-to-rail protection diodes with ultra-low input capacitance of 0.6 pF maximum
  • Low-voltage clamping due to integrated Zener diodes

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
IP4286CZ6-TBFIP4286CZ6-TBF,1159340 635 66115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
IP4286CZ6-TTDIP4286CZ6-TTD,1259340 635 69125DevelopmentSOT457Tape reel smd, ReverseStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
IP4286CZ6-TTDIP4286CZ6-TTD,1159340 635 69115Withdrawn
Replacement product
SOT457Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
IP4286CZ6-TBFIP4286CZ6-TBF,115IP4286CZ6-TBF
Always Pb-free
IP4286CZ6-TTDIP4286CZ6-TTD,125Not available
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
IP4286CZ6-TTDIP4286CZ6-TTD,115Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
IP4286CZ6-TBF9340 635 66115  IP4286CZ6-TBF,115        Order samples
IP4286CZ6-TTD9340 635 69125  IP4286CZ6-TTD,125        not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
IP4286CZ6-TTD934063569115$product.prunedProduct.eplacementPartDN

    Applications

    General-purpose downstream ESD protection high frequency analog signals and high-speed serial data transmission for ports inside:

    • PC/Notebook USB 2.0/IEEE 1394 ports
    • Cellular and PCS mobile handsets
    • DVI interfaces
    • HDMI interfaces
    • Cordless telephones
    • Wireless data (WAN/LAN) systems
    • PDAs