The IP4773CZ14 is a VGA or DVI-I interface intended to be connected between a video transmitter such as a PC graphics card and a VGA or DVI-I receiver, such as a PC monitor. The IP4773CZ14 has ESD protection for the DDC lines, ESD protection plus buffering for the h-sync and v-sync lines and high-level ESD protection diodes for the R, G, B video signal lines.
The synchronizing signals are buffered by non-inverting buffers which can accept TTL-level input. The buffers convert TTL-level input to CMOS-level output which swings between VCC(SYNC) and GND.
An external termination resistor can be added to achieve the desired termination, which is typically required for the h-sync and v-sync lines of the video interface.
The IP4773CZ14 has a typical output resistance (RO) of 10 Ohm.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| IP4773CZ14 | IP4773CZ14,118 | 9340 619 21118 | Volume production | SOT337-1
(SSOP14) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| IP4773CZ14 | IP4773CZ14,118 | IP4773CZ14 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| IP4773CZ14 | 9340 619 21118 | IP4773CZ14,118 | not available |
Buffer and terminating channels, reduce EMI and RFI, and provide downstream ESD protection for: