The IP4776CZ38 is designed for HDMI host-interface protection. The IP4776CZ38 includes level shifting for the DDC channels and backdrive protection for HDMI as well as high-level ESD protection diodes for the TMDS signal lines.
The level shifting function is required when the receiver operates at a supply voltage lower than the external devices to protect the I/Os against over voltages. The IP4776CZ38 contains four N-channel MOSFETs to provide this level shifting function.
Furthermore, all TMDS intra-pairs are protected by a special diode configuration offering an ultra low line capacitance of 0.7 pF only. These diodes provide protection to downstream components from ESD voltages up to +-8 kV contact according to the IEC 61000-4-2, level 4 standard.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| IP4776CZ38 | IP4776CZ38,118 | 9340 598 68118 | Volume production | SOT510 | Reel Pack, SMD, 13" | Standard Marking | |
| IP4776CZ38/1 | IP4776CZ38/1,118 | 9340 634 43118 | Development | SOT510 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| IP4776CZ38 | IP4776CZ38,118 | IP4776CZ38 |
| Always Pb-free | ||||
| IP4776CZ38/1 | IP4776CZ38/1,118 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| IP4776CZ38 | 9340 598 68118 | IP4776CZ38,118 | 1.7600 | NA | MOUSER ELECTRONICS | 1,930 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 1,930 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 3,000 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 5,000 | 11/19/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 2500 | 11/20/2009 | Buy online | |||||
| IP4776CZ38/1 | 9340 634 43118 | IP4776CZ38/1,118 | not available |
Application Notes
Support Documents
| Type number | Package | Description | category | Cch typ(pF) | V(BR)R min(V) | V(BR)R typ(V) | V(BR)R max(V) |
|---|---|---|---|---|---|---|---|
| IP4776CZ38 | SOT510
| Fully integrated HDMI interface with level shifter, ESD and backdrive protection | HDMI protection | 0.7 | 6.0 | 6 (min) | 9.0 |
| IP4776CZ38/1 | SOT510
| Fully integrated HDMI interface with level shifter, ESD and backdrive protection | HDMI protection | 0.7 | 6.0 | 6 (min) | 9.0 |
Similar products
IP4776CZ38
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.