NXP Semiconductors


Select site:

English

Datasheet

IP4777CZ38
(Objective)
15-Apr-08, 25 pages, 119 kB

Download all documentation

DVI and HDMI interface ESD protection, DDC buffering, hot plug control, multiplexing option and backdrive protection

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The IP4777CZ38 is designed for HDMI transmitter host interface protection. The IP4777CZ38 includes DDC buffering and decoupling, hot plug detect, backdrive protection, CEC slew rate control, and high-level ESD protection diodes for the TMDS lines.

The DDC lines use a new buffering concept which decouples the internal capacitive load from the external capacitive load. This allows greater design flexibility of the DDC lines with respect to the maximum load of 50 pF specified in the HDMI 1.3 specification. This buffering also boosts the DDC signals, allowing the use of longer HDMI cables having a higher capacitive load than 700 pF. The CEC slew rate limiter prevents ringing on the CEC line. The internal hot plug detect module simplifies the application of the HDMI transmitter to control the hot plug signal.

The DDC, hot plug and CEC lines are backdrive protected to guarantee HDMI interface signals are not pulled down if the system is powered down or enters standby mode.

All TMDS intra-pairs are protected by a special diode configuration offering a low line capacitance of 0.7 pF only (to ground) and 0.05 pF between the TMDS pairs. These diodes provide protection to components downstream from ESD voltages of up to +-8 kV contact in accordance with the IEC 61000-4-2, level 4 standard.

Features

  • HDMI 1.3 compliant
  • Pb-free and RoHS compliant; Dark Green
  • Robust ESD protection without degradation after several ESD strikes
  • Low leakage even after several hundred ESD discharges
  • Very high diode switching speed (ns) and low line capacitance of 0.7 pF to ground and 0.05 pF between channel can ensure signal integrity
  • DDC capacitive decoupling between system side and HDMI connector side and buffering to drive cable with high capacitive load (> 700 pF)
  • Hot plug detect module
  • CEC ringing prevention by slew rate limiter
  • All TMDS lines with integrated rail-to-rail clamping diodes with downstream ESD protection of +-8 kV in accordance with IEC 61000-4-2, level 4 standard
  • Matched 0.5 mm trace spacing
  • Highest integration in a small footprint, PCB-level, optimized RF routing, 38-pin TSSOP lead-free package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
IP4777CZ38IP4777CZ38 /T39340 616 47118Samples availableSOT510Reel Pack, SMD, 13"Standard MarkingIP4777CZ38

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
IP4777CZ389340 616  47118       not available

Applications

  • The IP4777CZ38 can be used for a wide range of HDMI source devices, consumer and computing electronics e.g.:
    • SD and HD DVD player
    • Set-top box
    • PC graphic card
    • Game console
    • HDMI picture performance quality enhancer module

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.