NXP Semiconductors


Select site:

English

IP4777CZ38

Selection guide

Datasheet

IP4777CZ38
(Product Specification)
12-Feb-09, 25 pages, 130 kB

Download all documentation

IP4777CZ38 - DVI and HDMI interface ESD protection, DDC buffering, hot plug control and backdrive protection

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The IP4777CZ38 is designed for HDMI transmitter host interface protection. The IP4777CZ38 includes DDC buffering and decoupling, hot plug detect, backdrive protection, CEC slew rate control, and high-level ESD protection diodes for the TMDS lines.

The DDC lines use a new buffering concept which decouples the internal capacitive load from the external capacitive load. This allows greater design flexibility of the DDC lines with respect to the maximum load of 50 pF specified in the HDMI 1.3 specification. This buffering also boosts the DDC signals, allowing the use of longer HDMI cables having a higher capacitive load than 700 pF. The CEC slew rate limiter prevents ringing on the CEC line. The internal hot plug detect module simplifies the application of the HDMI transmitter to control the hot plug signal.

The DDC, hot plug and CEC lines are backdrive protected to guarantee HDMI interface signals are not pulled down if the system is powered down or enters standby mode.

All TMDS intra-pairs are protected by a special diode configuration offering a low line capacitance of 0.7 pF only (to ground) and 0.05 pF between the TMDS pairs. These diodes provide protection to components downstream from ESD voltages of up to +-8 kV contact in accordance with the IEC 61000-4-2, level 4 standard.

Features

  • HDMI 1.3 compliant
  • Pb-free and RoHS compliant; Dark Green
  • Robust ESD protection without degradation after several ESD strikes
  • Low leakage even after several hundred ESD discharges
  • Very high diode switching speed (ns) and low line capacitance of 0.7 pF to ground and 0.05 pF between channel can ensure signal integrity
  • DDC capacitive decoupling between system side and HDMI connector side and buffering to drive cable with high capacitive load (> 700 pF)
  • Hot plug detect module
  • CEC ringing prevention by slew rate limiter
  • All TMDS lines with integrated rail-to-rail clamping diodes with downstream ESD protection of +-8 kV in accordance with IEC 61000-4-2, level 4 standard
  • Matched 0.5 mm trace spacing
  • Highest integration in a small footprint, PCB-level, optimized RF routing, 38-pin TSSOP lead-free package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
IP4777CZ38IP4777CZ38,1189340 616 47118Volume productionSOT510Reel Pack, SMD, 13"Standard Marking
IP4777CZ38/VIP4777CZ38/V,1189340 620 58118Volume productionSOT510Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
IP4777CZ38IP4777CZ38,118IP4777CZ38
Always Pb-free
IP4777CZ38/VIP4777CZ38/V,118IP4777CZ38_V
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
IP4777CZ389340 616 47118  IP4777CZ38,118  NADIGI-KEY CORPORATION4,725 11/7/2009Buy onlinenot available
    NAFUTURE ELECTRONICS990 11/7/2009Buy online 
IP4777CZ38/V9340 620 58118  IP4777CZ38/V,118        Order samples

Applications

  • The IP4777CZ38 can be used for a wide range of HDMI source devices, consumer and computing electronics e.g.:
    • SD and HD DVD player
    • Set-top box
    • PC graphic card
    • Game console
    • HDMI picture performance quality enhancer module

Parametrics/similar products

Type numberPackageDescriptioncategoryCch typ(pF)V(BR)R min(V)V(BR)R typ(V)V(BR)R max(V)
IP4777CZ38SOT510
DVI and HDMI interface ESD protection, DCC buffering, hot plug control, multiplexing option and backdrive protectionHDMI protection0.76.06 (min)9.0
IP4777CZ38/VSOT510
DVI and HDMI interface ESD protection, DCC buffering, hot plug control, multiplexing option and backdrive protectionHDMI protection0.76.06 (min)9.0


Similar products
IP4777CZ38 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.