NXP Semiconductors


Select site:

English

Datasheet

IP4778CZ38
(Objective)
10-Apr-08, 26 pages, 142 kB

Download all documentation

HDMI ESD protection, DDC buffering and hot plug control

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The IP4778CZ38 is designed for HDMI receiver host interface protection. The IP4778CZ38 includes DDC buffering, slew rate acceleration and decoupling, hot plug control, backdrive protection, CEC slew rate control, optional multiplexing of DDC signals, and high-level ESD protection diodes for all HDMI signals.

The DDC lines are buffered using a new buffering concept which decouples the internal capacitive load from the external capacitive load. This allows higher PCB design flexibility for the DDC lines with respect to the maximum load of 50 pF specified in the HDMI 1.3 specification. This buffering also boosts the DDC signals, allowing the use of longer HDMI cables having a higher capacitive load than 700 pF. The CEC slew rate limiter prevents ringing on the CEC line and greatly reduces the number of discrete components needed by the CEC application. HDMI receiver and system GPIO applications are simplified by an internal hot plug driver module and hot plug control.

The DDC, hot plug and CEC lines are backdrive protected to guarantee HDMI interface signals are not pulled down if the system is powered down or enters Standby mode.

All TMDS intra-pairs are protected by a special diode configuration offering a low line capacitance of 0.7 pF only (to ground) and 0.05 pF between the TMDS pairs. These diodes provide protection to components downstream from ESD voltages of up to +-8 kV contact in accordance with the IEC 61000-4-2, level 4 standard.

Features

  • HDMI 1.3 compliant
  • Pb-free and RoHS compliant
  • Robust ESD protection without degradation after several ESD strikes
  • Low leakage even after several hundred ESD discharges
  • Very high diode switching speed (ns) and low line capacitance of 0.7 pF to ground and 0.05 pF between channels ensures signal integrity
  • DDC capacitive decoupling between system side and HDMI connector side and drive cable buffering with capacitive load (> 700 pF)
  • Hot plug control for direct connection to system GPIO
  • CEC ringing prevention by slew rate limiter
  • DDC and hot plug enable signal for multiplexing and backdrive protection
  • All TMDS lines with integrated rail-to-rail clamping diodes with downstream ESD protection of +-8 kV in accordance with IEC 61000-4-2, level 4 standard
  • Matched 0.5 mm trace spacing
  • Component count reduction of HDMI receiver application
  • Highest integration in a small footprint, PCB-level, optimized RF routing, 38-pin TSSOP lead-free package
  • Choice of system compatible or RF routing optimized pinning variants

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
IP4778CZ389340 611 16118Samples availableSOT510Reel Pack, SMD, 13"Standard MarkingIP4778CZ38

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
IP4778CZ389340 611  16118       not available

Applications

  • The IP4778CZ38 can be used for a wide range of HDMI sink devices e.g.:
    • TV
    • Projectors
    • PC monitors
    • HDMI buffer modules (extensions of HDMI cable length)
    • HDMI picture performance quality enhancer modules

Technical documents

Support Documents

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.