NXP Semiconductors


Select site:

English

IP4853CX24

Selection guide

Datasheet

IP4853CX24
(Product Specification)
15-Jun-09, 19 pages, 104 kB

Download all documentation

IP4853CX24 - SD, MMC and microSD memory card integrated level shifter with PSU, EMI filter and ESD protection

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The IP4853CX24 is a device that fully integrates a bidirectional level shifter or voltage translator, EMI filter and ESD protection diodes. It is specifically designed to be used for memory card interfaces such as SD, microSD and MultiMediaCard (MMC) memory cards.

The integrated power supply unit supplies memory cards with 2.9 V directly from the battery. This enables a 1.8 V operating host-side device (e.g. a processor interface) to communicate with a 2.9 V compliant memory card using its integrated level shifter. Radiation from digital signals in the higher harmonics, close to typical mobile phone frequencies, is suppressed by the EMI filter.

The IP4853CX24 is fabricated using monolithic silicon technology in a Wafer Level Chip-Scale Package (WLCSP) with 0.4 mm pitch.

Features

  • Dark Green compliant.
  • Pb-free, RoHS compliant
  • Integrated EMI filters
  • Feedback channel for clock synchronization
  • Integrated ESD protection according to IEC 61000-4-2, level 4
  • WLCSP with 0.4 mm pitch

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
IP4853CX24/LFIP4853CX24/LF,1359340 608 74135Volume productionNAX000Reel Pack, SMD, LargeStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
IP4853CX24/LFIP4853CX24/LF,135Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
IP4853CX24/LF9340 608 74135  IP4853CX24/LF,135        not available

Applications

  • SD memory card, microSD memory card and MMC interfaces in latest electronic appliances such as:
    • Mobile phone or smart phone
    • Digital camera
    • Card reader in (laptop) computer
  • Appliances requiring one or several of the following features:
    • Level shifting and voltage translation from 1.8 V to 2.9 V and from 2.9 V to 1.8 V
    • ESD protection according to IEC 61000-4-2, level 4
    • Power supply regulation from battery to 2.9 V card memory voltage
    • EMI filtering
    • Integration of interface-specific biasing resistor network

Parametrics/similar products

Type numberPackageDescriptioncategoryNprlCch typ(pF)Rs(ch) min(ohm)Rs(ch) typ(ohm)Rs(ch) max(ohm)Cch max(pF)fmax(MHz)Package reference code
IP4853CX24/LFNAX000
SD, MMC and T-flash memory card integrated level shifter with PSU, EMI filter and ESD protectionSD, MMC and T-flash memory card integrated level shifter9.018.032.040.048.020.052 (min)WLCSP24


Similar products
IP4853CX24 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.