NXP Semiconductors


Select site:

English

Datasheet

ISP1102A
(Product Specification)
15-Feb-07, 24 pages, 159 kB

Download all documentation

General description

The ISP1102A Universal Serial Bus (USB) transceiver is fully compliant with Ref. 1 "Universal Serial Bus Specification Rev. 2.0". The ISP1102A can transmit and receive USB data at full-speed (12 Mbit/s).

The transceiver allows USB Application-Specific Integrated Circuits (ASICs) and Programmable Logic Devices (PLDs) with power supply voltages from 1.65 V to 3.6 V to interface with the physical layer of the USB. The transceiver has an integrated 5 V-to-3.3 V voltage regulator for direct powering through USB supply line VBUS . The transceiver has an integrated voltage detector to detect the presence of the VBUS voltage (VCC(5V0) ). When VCC(5V0) or VREG3V3 is lost, the DP and DM pins can be shared with other serial protocols.

The transceiver is a bidirectional differential interface and is available in HBCC16 package.

The transceiver is ideal for use in portable electronic devices, such as mobile phones, digital still cameras, Personal Digital Assistants (PDAs) and Information Appliances (IAs).

Features

  • Complies with Ref. 1 "Universal Serial Bus Specification Rev. 2.0"
  • Supports data transfer at full-speed (12 Mbit/s)
  • Integrated 5 V-to-3.3 V voltage regulator to power through USB line VBUS
  • VBUS voltage presence indication on pin VBUSDET
  • VP and VM pins function in bidirectional mode, allowing pin count saving for the ASIC interface
  • Used as USB device transceiver or USB host transceiver
  • Stable RCV output during Single-Ended Zero (SE0) condition
  • Two single-ended receivers with hysteresis
  • Low-power operation
  • Supports I/O voltage range from 1.65 V to 3.6 V
  • +-12 kV ElectroStatic Discharge (ESD) protection at the DP, DM, VCC(5V0) and GND pins
  • Full industrial operating temperature range from -40 Cel to +85 Cel
  • Available in HBCC16 lead-free and halogen-free package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ISP1102AWISP1102AW-G9352 817 87115Volume productionSOT639-2
(HBCC16)
Reel Pack, SMD, 7"Standard MarkingISP1102AW
Always Pb-free
ISP1102AWISP1102AW-T9352 817 87118Volume productionSOT639-2
(HBCC16)
Reel Pack, SMD, 13"Standard MarkingISP1102AW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ISP1102AW9352 817  87115       not available
ISP1102AW9352 817  87118        Order samples

Applications

  • Portable electronic devices, such as:
    • Mobile phone
    • Digital still camera
    • Personal Digital Assistant (PDA)
    • Information Appliance (IA)


Related applications
Motherboard components

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFEATURESOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)Bus interface
ISP1102AWSOT639-2
(HBCC16)
PDA, mobile phone, DSC bidirectional input mode only; VBUS detection input; voltage regulator 5.0 V-to-3.3 V dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V USB at full-speed (12 Mbit/s) data transfer rate

Similar products

ISP1102A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.