NXP Semiconductors


Select site:

English

Datasheet

ISP1104
(Product Specification)
14-Oct-03, 20 pages, 474 kB

Download all documentation

General description

The ISP1104 Universal Serial Bus (USB) transceiver is compliant with the Universal Serial Bus Specification Rev. 2.0. The ISP1104 can transmit and receive USB data at full-speed (12 Mbit/s). It allows single and differential input modes selectable by a MODE input.

It allows USB Application Specific Integrated Circuits (ASICs) and Programmable Logic Devices (PLDs) with power supply voltages from 1.65 V to 3.6 V to interface with the physical layer of the USB. It has an integrated 5 V-to-3.3 V voltage regulator for direct powering via the USB supply line VBUS . It has an integrated voltage detector to detect the presence of the VBUS line voltage (VCC(5.0) ). When VBUS (VCC(5.0)) ) is lost, the D+ and D- pins can be shared with other serial protocols.

The ISP1104 is available in HBCC16 package.

The ISP1104 is ideal for use in portable electronic devices, such as mobile phones, digital still cameras, personal digital assistants and information appliances.

Features

  • Complies with Universal Serial Bus Specification Rev. 2.0
  • Supports full-speed (12 Mbit/s) serial data rate
  • Integrated 5 V-to-3.3 V voltage regulator for powering via USB line VBUS
  • VBUS voltage presence indication on pin VBUSDET
  • Used as USB device transceiver or USB transceiver
  • Stable RCV output during single-ended zero (SE0) condition
  • Two single-ended receivers with hysteresis
  • Low-power operation
  • Supports I/O voltage range from 1.65 V to 3.6 V
  • +-12 kV ESD protection at pins D+, D-, VCC(5.0) and GND
  • Full industrial operating temperature range from -40 Cel to+85 Cel
  • Available in HBCC16 lead-free and halogen-free package.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ISP1104WISP1104W-G9352 714 07115Volume productionSOT639-2
(HBCC16)
Reel Pack, SMD, 7"Standard MarkingISP1104W
Always Pb-free
ISP1104WISP1104W-T9352 714 07118Volume productionSOT639-2
(HBCC16)
Reel Pack, SMD, 13"Standard MarkingISP1104W
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ISP1104W9352 714  07115  NADIGI-KEY CORPORATION1,4009/6/2008 Buy online Order samples
   NADIGI-KEY CORPORATION5759/6/2008 Buy online  
   NAFUTURE ELECTRONICS1,6809/5/2008 Buy online  
   NAMOUSER ELECTRONICS1,4009/5/2008 Buy online  
ISP1104W9352 714  07118       not available

Applications

  • Portable electronic devices, such as:
    • Mobile phone
    • Digital Still Camera (DSC)
    • Personal Digital Assistant (PDA)
    • Information Appliance (IA).


Related applications
Motherboard components

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFEATURESOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)Bus interface
ISP1104WSOT639-2
(HBCC16)
PDA, mobile phone, DSC allows selectable differential or single-ended input mode; VBUS detection input; voltage regulator 5.0 V-to-3.3 V dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V USB at full-speed (12 Mbit/s) data transfer rate

Similar products

ISP1104 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.