NXP Semiconductors


Select site:

English

ISP1105/1106

Parametric Search

Datasheet

ISP1105/1106
(Product Specification)
19-Feb-04, 26 pages, 190 kB

Download all documentation

General description

The ISP1105/1106 range of Universal Serial Bus (USB) transceivers are compliant with the Universal Serial Bus Specification Rev. 2.0. They can transmit and receive serial data at both full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data rates. The ISP1105/1106 range can be used as a USB device transceiver or a USB host transceiver.

They allow USB Application Specific ICs (ASICs) and Programmable Logic Devices (PLDs) with power supply voltages from 1.65 V to 3.6 V to interface with the physical layer of the Universal Serial Bus. They have an integrated 5 V-to-3.3 V voltage regulator for direct powering via the USB supply VBUS .

ISP1105 allows single-ended and differential input modes selectable by a MODE input and it is available in HVQFN16 and HBCC16 packages. ISP1106 allows only differential input mode and is available in both TSSOP16 and HBCC16 packages.

The ISP1105/1106 are ideal for portable electronics devices such as mobile phones, digital still cameras, Personal Digital Assistants (PDA) and Information Appliances (IA).

Features

  • Complies with Universal Serial Bus Specification Rev. 2.0
  • Can transmit and receive serial data at both full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data rates
  • Integrated bypassable 5 V-to-3.3 V voltage regulator for powering via USB VBUS
  • VBUS disconnection indication through VP and VM
  • Used as a USB device transceiver or a USB host transceiver
  • Stable RCV output during SE0 condition
  • Two single-ended receivers with hysteresis
  • Low-power operation
  • Supports an I/O voltage range from 1.65 V to 3.6 V
  • +-12 kV ESD protection at the D+, D-, VCC(5.0) and GND pins
  • Full industrial operating temperature range from -40 to +85 Cel
  • Available in small HBCC16, HVQFN16 (only ISP1105) and TSSOP16 (only ISP1106) packages; HBCC16 and HVQFN16 are lead-free and halogen-free packages.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ISP1105BSISP1105BS-G9352 732 37115Volume productionSOT758-1
(HVQFN16)
Reel Pack, SMD, 7"Standard MarkingISP1105BS
Always Pb-free
ISP1105BSISP1105BS-T9352 732 37118Volume productionSOT758-1
(HVQFN16)
Reel Pack, SMD, 13"Standard MarkingISP1105BS
Always Pb-free
ISP1105WISP1105W-G9352 698 23115Volume productionSOT639-2
(HBCC16)
Reel Pack, SMD, 7"Standard MarkingISP1105W
Always Pb-free
ISP1105WISP1105W-T9352 698 23118Volume productionSOT639-2
(HBCC16)
Reel Pack, SMD, 13"Standard MarkingISP1105W
Always Pb-free
ISP1106DHISP1106DH9352 698 24112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingISP1106DH
week 42, 2004
ISP1106DHISP1106DH-T9352 698 24118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingISP1106DH
week 42, 2004
ISP1106WISP1106W-G9352 698 25115Volume productionSOT639-2
(HBCC16)
Reel Pack, SMD, 7"Standard MarkingISP1106W
Always Pb-free
ISP1106WISP1106W-T9352 698 25118Volume productionSOT639-2
(HBCC16)
Reel Pack, SMD, 13"Standard MarkingISP1106W
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ISP1105BS9352 732  37115  ASIAWPI7,00009/04/2008 Buy online not available
ISP1105BS9352 732  37118  NAAVNET ELECTRONICS MARKETING24,0009/4/2008 Buy online Order samples
   NADIGI-KEY CORPORATION6,0009/3/2008 Buy online  
   NADIGI-KEY CORPORATION4,1089/3/2008 Buy online  
   NAFUTURE ELECTRONICS3,6009/3/2008 Buy online  
ISP1105W9352 698  23115  NAARROW ELECTRONICS1,4009/3/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING2,8009/4/2008 Buy online  
   NADIGI-KEY CORPORATION1,4009/3/2008 Buy online  
   NADIGI-KEY CORPORATION1,0669/3/2008 Buy online  
   NAFUTURE ELECTRONICS5,5809/3/2008 Buy online  
   NAMOUSER ELECTRONICS9659/3/2008 Buy online  
ISP1105W9352 698  23118        Order samples
ISP1106DH9352 698  24112       not available
ISP1106DH9352 698  24118  NAARROW ELECTRONICS2,5009/3/2008 Buy online Order samples
   NAFUTURE ELECTRONICS6,0009/3/2008 Buy online  
   NAMOUSER ELECTRONICS9549/3/2008 Buy online  
ISP1106W9352 698  25115  NAMOUSER ELECTRONICS1,3989/3/2008 Buy online Order samples
ISP1106W9352 698  25118       not available

Applications

  • Portable electronic devices, such as:
    • Mobile phone
    • Digital still camera
    • Personal Digital Assistant (PDA)
    • Information Appliance (IA).


Related applications
Motherboard components

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFEATURESOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)Bus interface
ISP1105BSSOT758-1
(HVQFN16)
PDA, mobile phone, DSC allows selectable differential or single-ended input mode; voltage regulator 5.0 V-to-3.3 V dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V USB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates
ISP1105WSOT639-2
(HBCC16)
PDA, mobile phone, DSC allows selectable differential or single-ended input mode; voltage regulator 5.0 V-to-3.3 V dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V USB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates
ISP1106DHSOT403-1
(TSSOP16)
PDA, mobile phone, DSC allows differential input mode only; voltage regulator 5.0 V-to-3.3 V dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V USB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates
ISP1106WSOT639-2
(HBCC16)
PDA, mobile phone, DSC allows differential input mode only; voltage regulator 5.0 V-to-3.3 V dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V USB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates

Similar products

ISP1105/1106 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.