NXP Semiconductors


Select site:

English

Datasheet

ISP1109
(Product Specification)
14-Jul-05, 59 pages, 305 kB

Download all documentation

General description

The ISP1109 is a Universal Serial Bus (USB) transceiver device that supports CEA- 936- A, Mini-USB Analog Carkit Interface. It is fully compliant with Universal Serial Bus Specification Rev. 2.0. The ISP1109 can transmit and receive serial data at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data rates.

The ISP1109 is available in HVQFN32 package.

Features

  • Fully complies with Universal Serial Bus Specification Rev. 2.0
  • Supports CEA- 936- A, Mini-USB Analog Carkit Interface
  • Can transmit and receive serial data at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data rates
  • Supports Serial Parallel Interface (SPI) (up to 26 MHz) and I2C-bus (up to 400 kHz) serial interface to access control and status registers
  • Supports Universal Asynchronous Receiver-Transmitter (UART) pass-through on the DP and DM lines
  • Built-in analog switches to support analog audio signals multiplexed on the DP and DM lines
  • Supports On-The-Go (OTG) Session Request Protocol (SRP)
  • Supports Power-down mode, in which the whole chip consumes less than 20 uA power current
  • 3.0 V to 5.25 V power supply input range (VCC )
  • Supports wide range digital interfacing I/O voltage (VCC(I/O)) of 1.65 V to 3.6 V
  • +-12 kV ESD protection at pins DP, DM, ID, VBUS , VCC , GNDA and GNDD
  • Supports charger current switching (ISET) detection
  • Full industrial grade operation from -40 Cel to +85Cel
  • Available in a small HVQFN32 (5 x 5 mm2 ) halogen-free and lead-free package.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ISP1109BSISP1109BS-T9352 760 24118Volume productionSOT617-1
(HVQFN32)
Reel Pack, SMD, 13"Standard MarkingISP1109BS
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ISP1109BS9352 760  24118        Order samples

Applications

  • Mobile phones.


Related applications
Motherboard components

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFEATURESInterfacesOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)Bus interface
ISP1109BSSOT617-1
(HVQFN32)
mobile phone in carkitsupports CEA-936-A carkit specUSB; Motorola SPI (up to 26 MHz); I2C-bus (up to 400 kHz) dual supply: main 3.0 to 5.25 V, digital I/O I/F 1.65 V to 3.6 VUSB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates

Similar products

ISP1109 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.