The ISP1110 is a Universal Serial Bus (USB) transceiver that supports Universal Asynchronous Receiver-Transmitter (UART) signaling mode.
The ISP1110 USB transceiver is fully compliant with Universal Serial Bus Specification Rev. 2.0. The ISP1110 can transmit and receive USB data at full-speed (12 Mbit/s).
The ISP1110 transceiver allows USB Application Specific Integrated Circuits (ASICs) with I/O power supply voltage from 1.65 V to 2.85 V to interface to the physical layer of the USB. The transceiver has an integrated 5 V-to-3.3 V voltage regulator for direct powering through USB supply line VBUS and an integrated voltage detector to detect the presence of the VBUS voltage on the VCC(5V0) pin. When VBUS is present, the transceiver is in USB mode. When VBUS is not present, the transceiver can be set to UART signaling mode.
The ISP1110 transceiver is available in HBCC16 lead-free and halogen-free package.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| ISP1110VH | ISP1110VH-G | 9352 800 35115 | Volume production | SOT639-2
(HBCC16) | Reel Pack, SMD, 7" | Standard Marking | ISP1110VH
| |
| ISP1110VH | ISP1110VH-T | 9352 800 35118 | Volume production | SOT639-2
(HBCC16) | Reel Pack, SMD, 13" | Standard Marking | ISP1110VH
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| ISP1110VH | 9352 800 35115 | NA | DIGI-KEY CORPORATION | 1,400 | 9/3/2008 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 1,250 | 9/3/2008 | Buy online | ||||
| ISP1110VH | 9352 800 35118 | not available |
Related applications
Motherboard components
Support Documents
| Type number | Package | Application | FEATURES | Interfaces | Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V) | Bus interface |
|---|---|---|---|---|---|---|
| ISP1110VH | SOT639-2
(HBCC16) | ASICs with digital interface I/O voltage 1.65 V to 2.85 V | USB transceiver with UART signaling | USB; Supports 2.8 V UART signaling | dual supply: main 4.0 to 5.5 V, digital I/O I/F 1.65 V to 2.85 V; Power supply input of 2.7 V to 4.5 V for UART signaling | USB at full-speed (12 Mbit/s)data transfer rate |
ISP1110 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.