NXP Semiconductors


Select site:

English

Datasheet

ISP1160
(Product Specification)
24-Dec-04, 86 pages, 404 kB

Download all documentation

General description

The ISP1160 is an embedded Universal Serial Bus (USB) Host Controller (HC) that complies with Universal Serial Bus Specification Rev. 2.0, supporting data transfer at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s). The ISP1160 provides two downstream ports. Each downstream port has an overcurrent (OC) detection input pin and power supply switching control output pin. The downstream ports for the HC can be connected with any USB compliant USB devices and USB hubs that have USB upstream ports.

The ISP1160 is well suited for embedded systems and portable devices that require a USB host. The ISP1160 brings high flexibility to the systems that have it built-in. For example, a system that has the ISP1160 built-in allows it to be connected to a device that has a USB upstream port, such as a USB printer, USB camera, USB keyboard, USB mouse, among others.

Features

  • Complies with Universal Serial Bus Specification Rev. 2.0
  • Supports data transfer at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s)
  • Adapted from Open Host Controller Interface Specification for USB Release 1.0a
  • Selectable one or two downstream ports for HC
  • High-speed parallel interface to most of the generic microprocessors and Reduced Instruction Set Computer (RISC) processors such as:
    • Hitachi® SuperH™ SH-3 and SH-4
    • MIPS-based™ RISC
    • ARM7™, ARM9™, and StrongARM®
  • Maximum 15 Mbyte/s data transfer rate between the microprocessor and the HC
  • Supports single-cycle and burst mode DMA operation
  • Built-in FIFO buffer RAM for the HC (4 kbytes)
  • Endpoints with double buffering to increase throughput and ease real-time data transfer for isochronous (ISO) transactions
  • 6 MHz crystal oscillator with integrated PLL for low EMI
  • Built-in software selectable internal 15 kOhm pull-down resistors for HC downstream ports
  • Dedicated pins for suspend sensing output and wake-up control input for flexible applications
  • Operation at either +5 V or +3.3 V power supply voltage
  • Operating temperature range from -40 Cel. to +85 Cel.
  • Available in two LQFP64 packages (SOT314-2 and SOT414-1).

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ISP1160BD/01ISP1160BD01-T9352 737 73118Volume productionSOT314-2
(LQFP64)
Reel Pack, SMD, 13"Standard MarkingISP1160BD/01
week 17, 2004
ISP1160BD/01ISP1160BD01-S9352 737 73151Volume productionSOT314-2
(LQFP64)
Tray Pack, Bakeable, SingleStandard MarkingISP1160BD/01
week 17, 2004
ISP1160BM/01ISP1160BM01-T9352 737 74118Volume productionSOT414-1
(LQFP64)
Reel Pack, SMD, 13"Standard MarkingISP1160BM/01
week 31, 2004
ISP1160BM/01ISP1160BM01-S9352 737 74151Volume productionSOT414-1
(LQFP64)
Tray Pack, Bakeable, SingleStandard MarkingISP1160BM/01
week 31, 2004
ISP1160BM/01ISP1160BM019352 737 74157Volume productionSOT414-1
(LQFP64)
Tray Pack, Bakeable, MultipleStandard MarkingISP1160BM/01
week 31, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ISP1160BD/019352 737  73118  NADIGI-KEY CORPORATION3,00010/9/2008 Buy online Order samples
   NADIGI-KEY CORPORATION35910/9/2008 Buy online  
ISP1160BD/019352 737  73151  NAARROW ELECTRONICS1,49610/8/2008 Buy online not available
ISP1160BM/019352 737  74118  ASIAWPI2,00010/09/2008 Buy online Order samples
   NADIGI-KEY CORPORATION2,00010/9/2008 Buy online  
   NADIGI-KEY CORPORATION1,74810/9/2008 Buy online  
ISP1160BM/019352 737  74151       not available
ISP1160BM/019352 737  74157  NAAVNET ELECTRONICS MARKETING1,22510/8/2008 Buy online not available

Applications

  • Personal Digital Assistant (PDA)
  • Digital camera
  • Third-generation (3-G) phone
  • Set-Top Box (STB)
  • Information Appliance (IA)
  • Photo printer
  • MP3 jukebox
  • Game console.


Related applications
Motherboard components

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFEATURESOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)Bus interfaceDownstream ports
ISP1160BD/01SOT314-2
(LQFP64)
PDA, smart phone, DSC, game console, STBHost stack written in Ccore 3.3 V; single supply 3.3 V or 5.0 VUSB at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, parallel I/F between system uC and uP at max 15 Mbyte/s, Glueless interface to various µC and RISC processors2
ISP1160BM/01SOT414-1
(LQFP64)
PDA, smart phone, DSC, game console, STBHost stack written in Ccore 3.3 V; single supply 3.3 V or 5.0 VUSB at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, parallel I/F between system uC and uP at max 15 Mbyte/s, Glueless interface to various µC and RISC processors2

Similar products

ISP1160 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.