NXP Semiconductors


Select site:

English

ISP1505A; ISP1505C

Parametric Search

Datasheet

ISP1505A; ISP1505C
(Product Specification)
19-Oct-06, 78 pages, 372 kB

Download all documentation

General description

The ISP1505 is a Universal Serial Bus (USB) high-speed host and peripheral transceiver that is fully compliant with Universal Serial Bus Specification Rev. 2.0 and UTMI+ Low Pin Interface (ULPI) Specification Rev. 1.1.

The ISP1505 can transmit and receive USB data at high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s), and provides a pin-optimized, physical layer front-end attachment to USB host, peripheral and OTG devices.

It is ideal for use in portable electronic devices, such as mobile phones, digital still cameras, digital video cameras, Personal Digital Assistants (PDAs) and digital audio players. It allows USB Application-Specific Integrated Circuits (ASICs), Programmable Logic Devices (PLDs) and any system chip set to interface with the physical layer of the USB through a 12-pin interface.

The ISP1505 can interface to the link with digital I/O voltages in the range of 1.65 V to 3.6 V.

The ISP1505 is available in HVQFN24 package.

Features

  • Fully complies with:
    • Universal Serial Bus Specification Rev. 2.0
    • UTMI+ Low Pin Interface (ULPI) Specification Rev. 1.1
  • Interfaces to host and peripheral cores; optimized for stand-alone and embedded host applications with an external VBUS supply; stand-alone peripheral cores, and Session Request Protocol (SRP)-capable peripheral cores
  • Complete Hi-Speed USB physical front-end solution that supports high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s)
    • Integrated 45 Ohm +-10 pct high-speed termination resistors, 1.5 kOhm +-5 pct full-speed device pull-up resistor, and 15 kOhm +-5 pct host termination resistors
    • Integrated parallel-to-serial and serial-to-parallel converters to transmit and receive
    • USB clock and data recovery to receive USB data at +-500 ppm
    • Insertion of stuff bits during transmit and discarding of stuff bits during receive
    • Non-Return-to-Zero Inverted (NRZI) encoding and decoding
    • Supports bus reset, suspend, resume and high-speed detection handshake (chirp)
  • Supports SRP for reduced power consumption
    • Complete control over bus resistors
    • Data line and VBUS pulsing session request methods
    • Integrated VBUS voltage comparators
  • Highly optimized ULPI-compliant interface
    • 60 MHz, 8-bit interface between the core and the transceiver
    • Supports both 60 MHz input clock and 60 MHz output clock configurations
    • Integrated Phase-Locked Loop (PLL) with auto-configuring support for 60 MHz input clock, or one crystal or clock frequency: 19.2 MHz (ISP1505ABS), 26 MHz (ISP1505CBS)
    • Fully programmable ULPI-compliant register set
    • Internal Power-On Reset (POR) circuit
  • Flexible system integration and very low current consumption, optimized for portable devices
    • Power-supply input range is 3.0 V to 3.6 V
    • Internal voltage regulator supplies 3.3 V and 1.8 V
    • Supports external VBUS charge pump
    • External VBUS source is controlled using the PSW_N pin; open-drain PSW_N allows per-port or ganged power control
    • FAULT input pin to monitor the external VBUS supply status
    • Supports wide range interfacing I/O voltage of 1.65 V to 3.6 V; separate I/O voltage pins minimize crosstalk
    • Typical operating current of 10 mA to 48 mA, depending on the USB speed and bus utilization
    • Typical suspend current of 35 uA
  • Full industrial grade operating temperature range from -40 Cel to +85 Cel
  • 4 kV ElectroStatic Discharge (ESD) protection on pins DP, DM, VBUS and GND
  • Available in a small HVQFN24 (4 mm x 4 mm) Restriction of Hazardous Substances (RoHS) compliant, halogen-free and lead-free package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ISP1505ABSISP1505ABS-T9352 783 18518Volume productionSOT616-3
(HVQFN24)
Reel Dry Pack, SMD, 13"Standard MarkingISP1505ABS
Always Pb-free
ISP1505ABSISP1505ABS-S9352 783 18551Volume productionSOT616-3
(HVQFN24)
Tray Dry Pack, Bakeable, SingleStandard MarkingISP1505ABS
Always Pb-free
ISP1505ABSISP1505ABS9352 783 18557Volume productionSOT616-3
(HVQFN24)
Tray Dry Pack, Bakeable, MultipleStandard MarkingISP1505ABS
Always Pb-free
ISP1505CBSISP1505CBS-T9352 783 17518Volume productionSOT616-3
(HVQFN24)
Reel Dry Pack, SMD, 13"Standard MarkingISP1505CBS
Always Pb-free
ISP1505CBSISP1505CBS-S9352 783 17551Volume productionSOT616-3
(HVQFN24)
Tray Dry Pack, Bakeable, SingleStandard MarkingISP1505CBS
Always Pb-free
ISP1505CBSISP1505CBS9352 783 17557Volume productionSOT616-3
(HVQFN24)
Tray Dry Pack, Bakeable, MultipleStandard MarkingISP1505CBS
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ISP1505ABS9352 783  18518        Order samples
ISP1505ABS9352 783  18551        Order samples
ISP1505ABS9352 783  18557  NAAVNET ELECTRONICS MARKETING2,3008/27/2008 Buy online not available
   NADIGI-KEY CORPORATION7,6048/26/2008 Buy online  
ISP1505CBS9352 783  17518       not available
ISP1505CBS9352 783  17551        Order samples
ISP1505CBS9352 783  17557       not available

Applications

  • Digital still camera
  • Digital TV
  • Digital Video Disc (DVD) recorder
  • External storage device, for example:
    • Zip drive
    • Magneto-Optical (MO) drive
    • Optical drive: CD-ROM, CD-RW, DVD
  • Mobile phone
  • MP3 player
  • PDA
  • Printer
  • Scanner
  • Set-Top Box (STB)
  • Video camera

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFEATURESPKGOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)Bus interfaceCrystal oscillator
ISP1505ABSSOT616-3
(HVQFN24)
Standalone host & peripheral applications, e.g., STB 8-bit data bus; Peripheral & Host capability; OTG SRP support; HVQFN24 (SOT616-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates 19.2 MHz
ISP1505CBSSOT616-3
(HVQFN24)
Standalone host & peripheral applications, e.g., STB 8-bit data bus; Peripheral & Host capability; OTG SRP support; HVQFN24 (SOT616-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates 26 MHz

Similar products

ISP1505A; ISP1505C links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.