The ISP1507 is a Universal Serial Bus (USB) high-speed host and peripheral transceiver that is fully compliant with Universal Serial Bus Specification Rev. 2.0 and UTMI+ Low Pin Interface (ULPI) Specification Rev. 1.1.
The ISP1507 can transmit and receive USB data at high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s), and provides a pin-optimized, physical layer front-end attachment to USB host, peripheral and OTG devices.
It is ideal for use in portable electronic devices, such as mobile phones, digital still cameras, digital video cameras, Personal Digital Assistants (PDAs) and digital audio players. It allows USB Application-Specific Integrated Circuits (ASICs), Programmable Logic Devices (PLDs) and any system chip set to interface with the physical layer of the USB through a 12-pin interface.
The ISP1507 can interface to the link with digital I/O voltages in the range of 1.65 V to 3.6 V.
The ISP1507 is available in HVQFN24 package.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| ISP1507CBS | ISP1507CBS-T | 9352 854 96518 | Volume production | SOT616-3
(HVQFN24) | Reel Dry Pack, SMD, 13" | Standard Marking | ISP1507CBS
| |
| ISP1507DBS | ISP1507DBS-T | 9352 854 97518 | Volume production | SOT616-3
(HVQFN24) | Reel Dry Pack, SMD, 13" | Standard Marking | ISP1507DBS
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| ISP1507CBS | 9352 854 96518 | Order samples | ||||||
| ISP1507DBS | 9352 854 97518 | Order samples |
Application Notes
Support Documents
| Type number | Package | Application | FEATURES | PKG | Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V) | Bus interface | Crystal oscillator |
|---|---|---|---|---|---|---|---|
| ISP1507CBS | SOT616-3
(HVQFN24) | Standalone host & peripheral applications, e.g., STB | 8-bit data bus; Peripheral & Host capability; OTG SRP support; | HVQFN24 (SOT616-1) | Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V | USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates | 19.2 MHz |
| ISP1507DBS | SOT616-3
(HVQFN24) | Standalone host & peripheral applications, e.g., STB | 8-bit data bus; Peripheral & Host capability; OTG SRP support; | HVQFN24 (SOT616-1) | Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V | USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates | 26 MHz |
ISP1507C; ISP1507D links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.