NXP Semiconductors


Select site:

English

Datasheet

ISP1564
(Product Specification)
04-Dec-06, 99 pages, 492 kB

Download all documentation

General description

The ISP1564 is a Peripheral Component Interconnect (PCI)-based, single-chip Universal Serial Bus (USB) Host Controller. It integrates one Original USB Open Host Controller Interface (OHCI) core, one Hi-Speed USB Enhanced Host Controller Interface (EHCI) core, and two transceivers that are compliant with Hi-Speed USB and Original USB. The functional parts of the ISP1564 are fully compliant with Universal Serial Bus Specification Rev. 2.0, Open Host Controller Interface Specification for USB Rev. 1.0a, Enhanced Host Controller Interface Specification for Universal Serial Bus Rev. 1.0, PCI Local Bus Specification Rev. 2.2, and PCI Bus Power Management Interface Specification Rev. 1.1.

The ISP1564 is pin-to-pin and function compatible with the NXP ISP1562, subject to the structure of the software.

Integrated high performance USB transceivers allow the ISP1564 to handle all Hi-Speed USB transfer speed modes: high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s). The ISP1564 provides two downstream ports, allowing simultaneous connection of USB devices at different speeds.

The ISP1564 is fully compatible with various operating system drivers, such as Microsoft Windows standard OHCI and EHCI drivers that are present in Windows XP, Windows 2000 and Red Hat Linux.

The ISP1564 directly interfaces to any 32-bit, 33 MHz PCI bus. Its PCI pins can source 3.3 V.

The ISP1564 is ideally suited for use in Hi-Speed USB mobile applications and embedded solutions.

Features

  • Complies with Universal Serial Bus Specification Rev. 2.0
  • Complies with PCI Local Bus Specification Rev. 2.2
  • Supports data transfer at high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s)
  • One Original USB OHCI core is compliant with Open Host Controller Interface Specification for USB Rev. 1.0a
  • One Hi-Speed USB EHCI core is compliant with Enhanced Host Controller Interface Specification for Universal Serial Bus Rev. 1.0
  • Supports PCI 32-bit, 33 MHz interface compliant with PCI Local Bus Specification Rev. 2.2, with support for D3cold standby and wake-up modes; all I/O pins are 3.3 V standard
  • Compliant with PCI Bus Power Management Interface Specification Rev. 1.1 for all hosts (EHCI and OHCI), and supports all power states: D0, D1, D2, D3hot and D3cold
  • CLKRUN support for mobile applications, such as internal notebook design
  • Configurable subsystem ID and subsystem vendor ID through external EEPROM
  • External EEPROM can be programmed using the external PCI interface; refer to Appendix I of PCI Local Bus Specification Rev. 2.2
  • Digital and analog power separation for better ElectroMagnetic Interference (EMI) and ElectroStatic Discharge (ESD) protection
  • Supports hot Plug and Play and remote wake-up of peripherals
  • Supports individual power switching and individual overcurrent protection for downstream ports
  • Supports partial dynamic port-routing capability for downstream ports that allows sharing of the same physical downstream ports between the Original USB Host Controller and the Hi-Speed USB Host Controller
  • Uses 12 MHz crystal oscillator to reduce system cost and EMI emissions
  • Supports dual power supply: PCI Vaux(3V3) and VCC
  • Operates at +3.3 V power supply input
  • Low power consumption
  • Full industrial operating temperature range from -40 Cel to +85 Cel
  • Available in LQFP100 and TFBGA100 packages

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ISP1564ETISP1564ET-T9352 805 27518Volume productionSOT926-1
(TFBGA100)
Reel Dry Pack, SMD, 13"Standard MarkingISP1564ET
Always Pb-free
ISP1564ETISP1564ET-S9352 805 27551Volume productionSOT926-1
(TFBGA100)
Tray Dry Pack, Bakeable, SingleStandard MarkingISP1564ET
Always Pb-free
ISP1564HLISP1564HL-T9352 805 26518Volume productionSOT407-1
(LQFP100)
Reel Dry Pack, SMD, 13"Standard MarkingISP1564HL
Always Pb-free
ISP1564HLISP1564HL-S9352 805 26551Volume productionSOT407-1
(LQFP100)
Tray Dry Pack, Bakeable, SingleStandard MarkingISP1564HL
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ISP1564ET9352 805  27518       not available
ISP1564ET9352 805  27551        Order samples
ISP1564HL9352 805  26518  NADIGI-KEY CORPORATION2,0008/28/2008 Buy online Order samples
   NADIGI-KEY CORPORATION2068/28/2008 Buy online  
ISP1564HL9352 805  26551  NAARROW ELECTRONICS458/27/2008 Buy online not available

Applications

  • Digital consumer appliances:
    • Portable consumer
    • Home entertainment
  • Notebook
  • PCI add-on card
  • PC motherboard


Related applications
Motherboard components

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFEATURESOther
features
Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)Bus interfaceDownstream ports
ISP1564ETSOT926-1
(TFBGA100)
PC motherboard, notebook, PCI host add-on card, portable consumer, home entertaintment integrated one Original USB-OHCI and one Hi-Speed USB-EHCI host controllers EHCI 1.0 spec core 1.8 V, dual power supply 3.6 V V_aux, V_cc USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, direct I/F to any 32-bit, 33 MHz I/F 2
ISP1564HLSOT407-1
(LQFP100)
PC motherboard, notebook, PCI host add-on card, portable consumer, home entertainment integrated one Original USB-OHCI and one Hi-Speed USB-EHCI host controller EHCI 1.0 spec core 1.8 V, dual power supply 3.6 V V_aux, V_cc USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, direct I/F to any 32-bit, 33 MHz I/F 2

Similar products

ISP1564 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.