NXP Semiconductors


Select site:

English

General description

The ISP1582 is a cost-optimized and feature-optimized Hi-Speed Universal Serial Bus (USB) Peripheral Controller. It fully complies with Ref. 1 "Universal Serial Bus Specification Rev. 2.0", supporting data transfer at high-speed (480 Mbit/s) and full-speed (12 Mbit/s).

The ISP1582 provides high-speed USB communication capacity to systems based on microcontrollers or microprocessors. It communicates with a microcontroller or microprocessor of a system through a high-speed general-purpose parallel interface.

The ISP1582 supports automatic detection of Hi-Speed USB system operation. Original USB fall-back mode allows the device to remain operational under full-speed conditions. It is designed as a generic USB Peripheral Controller so that it can fit into all existing device classes, such as imaging class, mass storage devices, communication devices, printing devices and human interface devices.

The internal generic Direct Memory Access (DMA) block allows easy integration into data streaming applications.

The modular approach to implementing a USB Peripheral Controller allows the designer to select the optimum system microcontroller from the wide variety available. The ability to reuse existing architecture and firmware shortens the development time, eliminates risk and reduces cost. The result is fast and efficient development of the most cost-effective USB peripheral solution.

The ISP1582 also incorporates features such as SoftConnect, a reduced frequency crystal oscillator, and integrated termination resistors. These features allow significant cost savings in system design and easy implementation of advanced USB functionality into PC peripherals.

Features

  • Complies fully with:
    • Ref. 1 "Universal Serial Bus Specification Rev. 2.0"
    • Most device class specifications
    • ACPI, OnNow and USB power management requirements
  • Supports data transfer at high-speed (480 Mbit/s) and full-speed (12 Mbit/s)
  • High performance USB Peripheral Controller with integrated Serial Interface Engine (SIE), Parallel Interface Engine (PIE), FIFO memory and data transceiver
  • Automatic Hi-Speed USB mode detection and Original USB fall-back mode
  • Supports sharing mode
  • Supports VBUS sensing
  • Supports Generic DMA (GDMA) slave mode
  • High-speed DMA interface
  • Fully autonomous and multi-configuration DMA operation
  • Seven IN endpoints, seven OUT endpoints, and a fixed control IN and OUT endpoint
  • Integrated physical 8 kB of multi-configuration FIFO memory
  • Endpoints with double buffering to increase throughput and ease real-time data transfer
  • Bus-independent interface with most microcontrollers and microprocessors
  • 12 MHz crystal oscillator with integrated PLL for low EMI
  • Software-controlled connection to the USB bus (SoftConnect)
  • Low-power consumption in operation and power-down modes; suitable for use in bus-powered USB devices
  • Supports Session Request Protocol (SRP) that adheres to Ref. 2 "On-The-Go Supplement to the USB Specification Rev. 1.2"
  • Internal power-on and low-voltage reset circuits; also supports software reset
  • Operation over the extended USB bus voltage range (DP, DM and VBUS)
  • 5 V tolerant I/O pads
  • Operating temperature range from -40 Cel to +85 Cel
  • Available in HVQFN56 halogen-free and lead-free package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ISP1582BSISP1582BS-T9352 738 03518Volume productionSOT684-1
(HVQFN56)
Reel Dry Pack, SMD, 13"Standard MarkingISP1582BS
Always Pb-free
ISP1582BSISP1582BS-S9352 738 03551Volume productionSOT684-1
(HVQFN56)
Tray Dry Pack, Bakeable, SingleStandard MarkingISP1582BS
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ISP1582BS9352 738  03518  NADIGI-KEY CORPORATION2,0006/29/2008 Buy online not available
   NADIGI-KEY CORPORATION1,0706/29/2008 Buy online  
ISP1582BS9352 738  03551       not available

Applications

  • Personal digital assistant
  • Digital video camera
  • Digital still camera
  • 3G mobile phone
  • MP3 player
  • Communication device, for example: router and modem
  • Printer
  • Scanner


Related applications
Motherboard components

Block diagrams/pinning

Technical documents

Application Notes

AN10031_1; ISP1582/83 Control Pipe (01-Jul-03)
AN10032_1; Special function registers: differences between ISP1581 and ISP1582/83 (01-Sep-03)
AN10035_1; Comparing energy efficiency of USB at full-speed and high-speed rates (01-Oct-03)
AN10038_3; Interfacing the ISP1582 to the Intel PXA250 Processor (14-Aug-06)
AN10039_4; ISP1582/83 Firmware Programming Guide (22-Dec-06)
AN10045_2; ISP1582/83 and ISP1761 clearing an IN buffer (24-Apr-07)
AN10046_8; ISP1582/3 Frequently Asked Questions (25-Oct-07)
AN10047_3; Handheld devices using the ISP1582/3 (21-Jan-08)
AN10054_4; ISP1760/1 Frequently asked questions (01-Nov-07)
AN10057_4; Interfacing the ISP1582/3 to the MCF5249 ColdFire processor (25-Oct-07)
AN10071_1; Using ISP1582/3 in a composite device application with alternate settings (25-Oct-07)
AN10079_1; ISP1761 Linux 2.6.9 peripheral controller programming guide (20-Oct-07)

Support Documents

web; For errata sheet: contact NXP support ()
UM10040_1; ISP1582 Hi-speed USB device PCI mass storage kit (2003-08-01)
UM10036_1; ISP1582 PC eval kit (PCI) user's guide (2003-07-01)
ISP1582_PCI_PDF_Schematics; ISP1582 PCI KIT (2003-06-02)
UM10042_1; ISP1582 PCI mass storage kit firmware (2003-09-01)
75011478; ISP1582/83 - Low-power Hi-Speed USB interface devices with USB OTG support for portable applications (2005-09-01)
UM10039_4; ISP1583 Hi-Speed USB Device Mass Storage Eval Kit (2007-04-25)
UM10038_4; ISP1583 Hi-Speed USB Device Split Bus Eval Kit (2007-04-24)
75015937; NXP USB products (01-Feb-07)
75013538; Portability without compromise Semiconductor solutions for next-generation personal media devices (2004-09-07)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageApplicationFEATURESOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)Bus interface
ISP1582BSSOT684-1
(HVQFN56)
PDA, DSC, DVC, MP3 player, external storage, printer, scanner, STB 14 configurable endpoints; supports Generic Mode CPU I/F core 1.8 V, dual supply: main 3.0 V to 3.6 V, digital I/O I/F 3.3 V; - Can be bus-powered (with external voltage regulator): supports current < 100 mA USB at HS (480 Mbit/s) and FS (12 Mbit/s) data rates

Similar products

ISP1582 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.