The ISP1583 is a cost-optimized and feature-optimized Hi-Speed Universal Serial Bus (USB) Peripheral Controller. It fully complies with Ref. 1 "Universal Serial Bus Specification Rev. 2.0", supporting data transfer at high-speed (480 Mbit/s) and full-speed (12 Mbit/s).
The ISP1583 provides high-speed USB communication capacity to systems based on microcontrollers or microprocessors. It communicates with a microcontroller or microprocessor of a system through a high-speed general-purpose parallel interface.
The ISP1583 supports automatic detection of Hi-Speed USB system operation. Original USB fall-back mode allows the device to remain operational under full-speed conditions. It is designed as a generic USB Peripheral Controller so that it can fit into all existing device classes, such as imaging class, mass storage devices, communication devices, printing devices and human interface devices.
The ISP1583 is a low-voltage device, which supports I/O pad voltages from 1.65 V to 3.6 V.
The internal generic Direct Memory Access (DMA) block allows easy integration into data streaming applications. In addition, the various configurations of the DMA block are tailored for mass storage applications.
The modular approach to implementing a USB Peripheral Controller allows the designer to select the optimum system microcontroller from the wide variety available. The ability to reuse existing architecture and firmware shortens the development time, eliminates risk and reduces cost. The result is fast and efficient development of the most cost-effective USB peripheral solution.
The ISP1583 also incorporates features such as SoftConnect, a reduced frequency crystal oscillator, and integrated termination resistors. These features allow significant cost savings in system design and easy implementation of advanced USB functionality into PC peripherals.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| ISP1583BS | ISP1583BS-T | 9352 738 02518 | Volume production | SOT804-1
(HVQFN64) | Reel Dry Pack, SMD, 13" | Standard Marking | ISP1583BS
| Always Pb-free |
| ISP1583BS | ISP1583BS-S | 9352 738 02551 | Volume production | SOT804-1
(HVQFN64) | Tray Dry Pack, Bakeable, Single | Standard Marking | ISP1583BS
| Always Pb-free |
| ISP1583BS | ISP1583BS | 9352 738 02557 | Volume production | SOT804-1
(HVQFN64) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | ISP1583BS
| Always Pb-free |
| ISP1583ET | ISP1583ET-T | 9352 826 54518 | Volume production | SOT543-1
(TFBGA64) | Reel Dry Pack, SMD, 13" | Standard Marking | ISP1583ET
| Always Pb-free |
| ISP1583ET1 | 9352 834 38118 | Volume production | SOT969-1
(TFBGA64) | Reel Pack, SMD, 13" | Standard Marking | ISP1583ET1
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| ISP1583BS | 9352 738 02518 | NA | DIGI-KEY CORPORATION | 2,000 | 6/29/2008 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 1,000 | 7/4/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 73 | 6/29/2008 | Buy online | ||||
| ISP1583BS | 9352 738 02551 | NA | ARROW ELECTRONICS | 478 | 7/4/2008 | Buy online | not available | |
| ISP1583BS | 9352 738 02557 | not available | ||||||
| ISP1583ET | 9352 826 54518 | Order samples | ||||||
| ISP1583ET1 | 9352 834 38118 | not available |
Related applications
Motherboard components
Application Notes
Support Documents
| Type number | Package | Application | FEATURES | Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V) | Bus interface |
|---|---|---|---|---|---|
| ISP1583BS | SOT804-1
(HVQFN64) | Portable applications with embedded HDD, PDA, DSC, DVC, MP3 player, external storage, printer, scanner, STB | 14 configurable endpoints; supports Generic Mode and Split Bus for CPU I/F; supports direct I/F to any ATA/ATAPI device | core 1.8 V, dual supply: main 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V; - Can be bus-powered (with external voltage regulator): supports current < 100 mA | USB at HS (480 Mbit/s) and FS (12 Mbit/s) data rates |
| ISP1583ET | SOT543-1
(TFBGA64) | Portable applications with embedded HDD, PDA, DSC, DVC, MP3 player, external storage, printer, scanner, STB | 14 configurable endpoints; supports Generic Mode and Split Bus for CPU I/F; supports direct I/F to any ATA/ATAPI device | core 1.8 V, dual supply: main 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V; - Can be bus-powered (with external voltage regulator): supports current < 100 mA | USB at HS (480 Mbit/s) and FS (12 Mbit/s) data rates |
| ISP1583ET1 | SOT969-1
(TFBGA64) | Portable applications with embedded HDD, PDA, DSC, DVC, MP3 player, external storage, printer, scanner, STB | 14 configurable endpoints; supports Generic Mode and Split Bus for CPU I/F; supports direct I/F to any ATA/ATAPI device | core 1.8 V, dual supply: main 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V; - Can be bus-powered (with external voltage regulator): supports current < 100 mA | USB at HS (480 Mbit/s) and FS (12 Mbit/s) data rates |
ISP1583 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.