The ISP1761 is a single-chip Hi-Speed Universal Serial Bus (USB) On-The-Go (OTG) Controller integrated with advanced NXP slave host controller and the NXP ISP1582 peripheral controller.
The Hi-Speed USB host controller and peripheral controller comply to Ref. 1 "Universal Serial Bus Specification Rev. 2.0" and support data transfer speeds of up to 480 Mbit/s. The Enhanced Host Controller Interface (EHCI) core implemented in the host controller is adapted from Ref. 2 "Enhanced Host Controller Interface Specification for Universal Serial Bus Rev. 1.0". The OTG controller adheres to Ref. 3 "On-The-Go Supplement to the USB Specification Rev. 1.3".
The ISP1761 has three USB ports. Port 1 can be configured to function as a downstream port, an upstream port or an OTG port; ports 2 and 3 are always configured as downstream ports. The OTG port can switch its role from host to peripheral, and peripheral to host. The OTG port can become a host through the Host Negotiation Protocol (HNP) as specified in the OTG supplement.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| ISP1761BE | ISP1761BE-T | 9352 765 57518 | Volume production | SOT425-1
(LQFP128) | Reel Dry Pack, SMD, 13" | Standard Marking | ISP1761BE
| Always Pb-free |
| ISP1761BE | ISP1761BE-S | 9352 765 57551 | Volume production | SOT425-1
(LQFP128) | Tray Dry Pack, Bakeable, Single | Standard Marking | ISP1761BE
| Always Pb-free |
| ISP1761BE | ISP1761BE | 9352 765 57557 | Volume production | SOT425-1
(LQFP128) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | ISP1761BE
| Always Pb-free |
| ISP1761ET | ISP1761ET-T | 9352 778 54518 | Volume production | SOT857-1
(TFBGA128) | Reel Dry Pack, SMD, 13" | Standard Marking | ISP1761ET
| Always Pb-free |
| ISP1761ET | ISP1761ET-S | 9352 778 54551 | Volume production | SOT857-1
(TFBGA128) | Tray Dry Pack, Bakeable, Single | Standard Marking | ISP1761ET
| Always Pb-free |
| ISP1761ET | ISP1761ET | 9352 778 54557 | Volume production | SOT857-1
(TFBGA128) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | ISP1761ET
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| ISP1761BE | 9352 765 57518 | NA | FUTURE ELECTRONICS | 1,800 | 7/4/2008 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 1,000 | 6/29/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 970 | 6/29/2008 | Buy online | ||||
| ISP1761BE | 9352 765 57551 | not available | ||||||
| ISP1761BE | 9352 765 57557 | NA | AVNET ELECTRONICS MARKETING | 180 | 7/4/2008 | Buy online | not available | |
| ISP1761ET | 9352 778 54518 | Order samples | ||||||
| ISP1761ET | 9352 778 54551 | NA | DIGI-KEY CORPORATION | 520 | 6/29/2008 | Buy online | not available | |
| ISP1761ET | 9352 778 54557 | not available |
The ISP1761 can be used to implement a dual-role USB device in any application, USB host or USB peripheral, depending on the cable connection. If the dual-role device is connected to a typical USB peripheral, it behaves like a typical USB host. The dual-role device can also be connected to a PC or any other USB host and behave like a typical USB peripheral.
Related applications
Motherboard components
Application Notes
Support Documents
| Type number | Package | Application | FEATURES | Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V) | Bus interface | Downstream ports |
|---|---|---|---|---|---|---|
| ISP1761BE | SOT425-1
(LQFP128) | STB, DVD recorder, DTV, media player, printer, PDA, DSC, DVC, mobile phone | memory mapped CPU I/F to any 32-bit or16 bit I/F; 1 OTG port; Integrated patent-pending Transaction Translator supports single EHCI for HS, FS and LS transfers | core 1.8 V; dual supply 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates | 2 |
| ISP1761ET | SOT857-1
(TFBGA128) | STB, DVD recorder, DTV, media player, printer, PDA, DSC, DVC, mobile phone | memory mapped CPU I/F to any 32-bit or16 bit I/F; 1 OTG port; Integrated patent-pending Transaction Translator supports single EHCI for HS, FS and LS transfers | core 1.8 V; dual supply 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates | 2 |
ISP1761 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.