NXP Semiconductors


Select site:

English

KMA199E

Selection guide

Datasheet

(Product Specification)
v.1, 18-Oct-07, 31 pages, 167 kB

Download all documentation

Programmable angle sensor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The KMA199E is a magnetic angle sensor system. The MagnetoResistive (MR) sensor bridges and the mixed signal Integrated Circuit (IC) are integrated into a single package.

This angular measurement system KMA199E is pre-programmed, pre-calibrated and therefore, ready to use.

The KMA199E allows user specific adjustments of angular range, zero angle and clamping voltages. The settings are stored permanently in an Electrically Erasable Programmable Read-Only Memory (EEPROM).

Features

  • High precision sensor for magnetic angular measurement
  • Ratiometric output voltage
  • Programmable user adjustments, including zero angle and angular range
  • Independent from the magnetic field strength above 35 kA/m
  • Single package sensor system
  • Programming via One-Wire Interface (OWI)
  • Magnet-lost and power-lost detection
  • Fail-safe EEPROM
  • Built-in transient protection
  • High temperature range
  • User-programmable 32-bit identifier
  • Factory calibrated
  • Ready to use

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
KMA199EKMA199E,1159340 612 91115Volume productionSOT880
(SIP3)
Reel Pack, SMDStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
KMA199EKMA199E,115KMA199E
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
KMA199E9340 612 91115  KMA199E,115  NAARROW ELECTRONICS115 2/8/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION3,129 2/6/2010Buy online 
    JAPANCHIP ONE STOPyes 02/09/2010Buy online 

Parametrics/similar products

Type numberPackageDescriptionSupply
voltage(V)
Output voltage(V)ANGLE
RANGE(DEG)
OUTPUT
TYPE
Operating
temp.(Cel)
KMA199ESOT880
(SIP3)
Angular measurement system4.5~5.50~5.01801 analog linear-40~160


Similar products
KMA199E links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.