The KMA200 is an angle sensor system. The MagnetoResistive (MR) element and the mixed signal Integrated Circuit (IC) are integrated in one package. This angle system is already pre-programmed, offsets are compensated and therefore, ready to use.
Via the Serial Peripheral Interface (SPI) the KMA200 is user programmable. This allows user specific adjustments of the maximum angle, zero point, clamping level and a 32-bit identifier. The data is stored permanently in an Electrically Erasable Programmable Read-Only Memory (EEPROM).
The device can be programmed to work either in analog or digital (SPI) output mode. Furthermore, different analog output characteristics are possible. The resolution is better than 0.05Deg.
The implemented online diagnosis supervises the input and output signals as well as the data processing. Deviations and failures of the angle value are indicated in the output signal. Overall temperature supervision is implemented.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| KMA200 | KMA200,115 | 9340 565 10115 | Volume production | SOT637
(SIP5) | Reel Pack, SMD | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| KMA200 | KMA200,115 | KMA200 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| KMA200 | 9340 565 10115 | KMA200,115 | NA | ARROW ELECTRONICS | 115 | 2/8/2010 | Buy online | Order samples | ||
| NA | DIGI-KEY CORPORATION | 3,136 | 2/6/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 5 | 2/8/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 02/09/2010 | Buy online |
| Type number | Package | Description | Supply voltage(V) | Output voltage(V) | ANGLE RANGE(DEG) | OUTPUT TYPE | Operating temp.(Cel) |
|---|---|---|---|---|---|---|---|
| KMA200 | SOT637
(SIP5) | Angular measurement system | 4.5~5.5 | 0~5.0 | 180 | 4 analog linear / 2 digital | -40~160 |
Similar products
KMA200
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.