NXP Semiconductors


Select site:

English

KMI15/1

Selection guide

Datasheet

KMI15/1
(Product Specification)
05-Sep-00, 16 pages, 116 kB

Download all documentation

KMI15/1 - Integrated rotational speed sensor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The KMI15/1 sensor detects rotational speed of ferrous gear wheels and reference marks ¹.
The sensor consists of a magnetoresistive sensor element, a signal conditioning integrated circuit in bipolar technology and a magnetized ferrite magnet.
The frequency of the digital current output signal is proportional to the rotational speed of a gear wheel.

¹ The sensor contains a customized integrated circuit. Usage in hydraulic brake systems and in systems with active brake control is forbidden. For all other applications, higher temperature versions of up to 150 Cel are available on request.

Additional information:
Rotational Speed Sensors KMI15/16

Features

  • Digital current output signal
  • Zero speed capability
  • Wide air gap
  • Wide temperature range
  • Insensitive to vibration
  • EMC resistant.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
KMI15/1KMI15/1,1159340 507 80115Volume productionSOT453B
(SIP2)
Reel Pack, SMDStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
KMI15/1KMI15/1,115KMI15_1
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
KMI15/19340 507 80115  KMI15/1,115  NAFUTURE ELECTRONICS10 11/12/2009Buy onlineOrder samples

Parametrics/similar products

Type numberPackageSupply
voltage(V)
OUTPUT
TYPE
Target
wheel
Magnetized
ferrite
magnet(mm)
Operating
temp.(Cel)
Airgap(mm)
KMI15/1SOT453B
(SIP2)
5.5~16Digital CurrentPassive Ferromagnetic8.0 x 8.0 x 4.5-40~852.5


Similar products
KMI15/1 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.