The KMI16/1 sensor detects rotational speed of ferrous gear wheels and reference marks.
The sensor consists of a magnetoresistive sensor element, a signal conditioning integrated circuit in bipolar technology and a ferrite magnet.
The frequency of the digital current output signal is proportional to the rotational speed of the target wheel.
The open collector (OC) output allows for a high degree of flexibility in the design of subsequent conditioning electronics.
Additional information:
Rotational Speed Sensors KMI15/16
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| KMI16/1 | KMI16/1,115 | 9340 552 32115 | Volume production | SOT477B
(SIP3) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| KMI16/1 | KMI16/1,115 | KMI16_1 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| KMI16/1 | 9340 552 32115 | KMI16/1,115 | NA | FUTURE ELECTRONICS | 10 | 11/22/2009 | Buy online | Order samples |
Application Notes
Support Documents
| Type number | Package | Supply voltage(V) | OUTPUT TYPE | Target wheel | Magnetized ferrite magnet(mm) | Operating temp.(Cel) | Airgap(mm) |
|---|---|---|---|---|---|---|---|
| KMI16/1 | SOT477B
(SIP3) | 4.5~16.5 | Open Collector | Passive Ferromagnetic | 8.0 x 8.0 x 4.5 | -40~150 | 2.5 |
Similar products
KMI16/1
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.