NXP Semiconductors


Select site:

English

KMI18/2

Selection guide

Datasheet

KMI18/2
(Preliminary Specification)
05-Sep-00, 12 pages, 76 kB

Download all documentation

KMI18/2 - Integrated rotational speed sensor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The KMI18/2 sensor detects rotational speed of active target wheels with magnetic reference marks.

It consists of a magnetoresistive sensor element, an integrated circuit for signal conditioning and a ferrite magnet.

The frequency of the digital voltage output signal is proportional to the rotational speed of the target wheel.

An open collector output gives high flexibility in the design of the subsequent signal conditioning electronics.

Features

  • Open collector output
  • For active target wheel application
  • Wide air gap
  • Zero speed capability
  • Wide temperature range
  • Insensitive to vibration.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
KMI18/2KMI18/2,1159340 562 31115Volume productionSOT477A
(SIP3)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
KMI18/2KMI18/2,115KMI18_2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
KMI18/29340 562 31115  KMI18/2,115  NAFUTURE ELECTRONICS10 11/19/2009Buy onlineOrder samples

Parametrics/similar products

Type numberPackageREMARKSSupply
voltage(V)
OUTPUT
TYPE
Target
wheel
Magnetized
ferrite
magnet(mm)
Operating
temp.(Cel)
Airgap(mm)
KMI18/2SOT477A
(SIP3)
Shielded Sensor4.5~16.5Open CollectorMagnetized3.8 x 2.0 x 0.8-40~1502.5


Similar products
KMI18/2 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.